SIMPLELINK-SDK-VOICE-DETECTION-PLUGIN

Voice Detection plug-in for the SimpleLink™ MCU Software Development Kit (SDK)

SIMPLELINK-SDK-VOICE-DETECTION-PLUGIN

Downloads

Overview

Important Note:

The SimpleLink SDKs are updated regularly, to get the latest release updates click Alert Me above.

The SimpleLink™ SDK Voice Detection Plugin implements a fixed-point speaker-dependent command recognizer targeted toward ultra-low power embedded processors. The plugin libraries provide easy-to-use APIs that can enable voice controlled applications as well as an example demo project showcasing the use of the APIs.

Features

The SimpleLink SDK Voice Detection Plugin provides a comprehensive set of APIs for speaker-dependent command recognition for a wide variety of ultra-low power embedded applications. The library includes APIs to perform the following operations:

  • Create speaker-defined command phrase models
  • Train a command phrase model with additional audio data to improve performance
  • Delete a command phrase model
  • Enable or disable specific models during recognition search
  • Obtain information about a model
  • Run command recognition search
  • Set parameters to tune recognizer performance

  • Embedded software libraries
  • Example demo program
  • Software API guide
  • Software user’s guide

Download View video with transcript Video

Downloads

Plug-in

SIMPLELINK-SDK-VOICE-DETECTION-PLUGIN Voice Detection plugin for the SimpleLink™ MCU Software Development Kit (SDK)

lock = Requires export approval (1 minute)
Browse Download options

SIMPLELINK-SDK-VOICE-DETECTION-PLUGIN Voice Detection plugin for the SimpleLink™ MCU Software Development Kit (SDK)

close
Latest version
Version: 1.50.00.15
Release date: 28 Sep 2017

Windows Installer for SimpleLink SDK Voice Detection Plugin

MD5 checksum

macOS Installer for SimpleLink SDK Voice Detection Plugin

MD5 checksum

Linux Installer for SimpleLink SDK Voice Detection Plugin

MD5 checksum
lock = Requires export approval (1 minute)

Documentation

SimpleLink SDK Voice Detection Plugin SDK Documentation

Release Information

The SimpleLink SDK Voice Detection Plugin implements a fixed-point speaker-dependent command recognizer targeted toward ultra-low power embedded processors. The plugin libraries provide easy-to-use APIs that can enable voice controlled applications as well as an example demo project showcasing the use of the APIs.

What's new

  • Initial release of SimpleLink SDK Voice Detection Plugin

Supported products & hardware

Daughter card
BOOSTXL-AUDIO Audio Signal Processing BoosterPack Plug-In Module
Debug probe
TMDSEMU110-U XDS110 JTAG Debug Probe TMDSEMU200-U XDS200 USB Debug Probe
Development kit
BOOSTXL-K350QVG-S1 Kentec QVGA Display BoosterPack

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-MSP432-SDK SimpleLink MSP432 Software Development Kit (SDK)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE) ENERGYTRACE EnergyTrace Technology IAR-KICKSTART IAR Embedded Workbench ULPADVISOR ULP (Ultra-Low Power) Advisor

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos