SM3320-BATT-EV Charge Controller Reference Design SM3320-BATT-EV (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The SM72442 MPPT digital controller and SM72295 photovoltaic full bridge drivers are designed to control high efficiency DC/DC conversion used in photovoltaic applications. This application note will detail the usage of those devices in a battery charging application. The reference design is meant to provide support for a wide variety of implementations, however, unless otherwise noted, this reference design system is shown charging a 12V commercial automotive lead acid battery.

If the battery voltage is very low, a slow charge current is applied and limited until the voltage rises above a pre-set threshold value Vt. The full charge current is then applied. Once full charge is detected on the voltage of the battery, the system switches to a floating charge and maintains the battery voltage at a fixed threshold. At any time, the system will run in MPPT mode if the available power is lower than the power required to achieve voltage or current regulation.

Features
  • 12V Lead Acid Battery
  • Vin range = 15V to 45V Vmp (50V Voc)
  • Max Input Current: Isc = 11A
  • MPPT algorithm for optimized photovoltaic applications
  • Up to 9A charging current
  • Reverse current protection
  • Trickle charge and fast charge mode
  • Up to 98% converter efficiency
  • 14.2V max charge voltage, 13.5V floating voltage
  • Output voltage set-points can be re programmed


Order Now
Part Number Buy from Texas Instruments or Third Party Status

SM3320-BATT-EV/NOPB:
SolarMagic™ SM3320-BATT-EV Charge Controller Reference Design

$149.00(USD)


ACTIVE

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SM72238  Micropower voltage regulator  Power management  Not Available Not Available
SM72240  5-pin microprocessor reset circuit  Power management  Not Available Not Available
SM72295  3A Full Bridge Gate Driver with integrated Current Sense Amplifier SM72295  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
SM72442  Programmable Maximum Power Point Tracking Controller for Photovoltaic Solar Panels  Buck-boost & inverting  Sample & Buy Not Available
SM72480  1.6V, LLP-6 Factory Preset Temperature Switch and Temperature Sensor  Temperature sensors  Not Available Not Available
SM72485  100V, 150 mA Constant On-Time Buck Switching Regulator  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
SM72238 Download Download
SM72240 Download Download
SM72295 Download Download
SM72442 Download Download
SM72480 Download Download
SM72485 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
Application notes (1)
Title Type Size (KB) Date
PDF 1207 06 May 2013
More literature (2)
Title Type Size (KB) Date
PDF 39 02 Jan 2019
PDF 38 02 Jan 2019
Related Tools & Software

Software (1)


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles