RD-195 DC Arc Detection Reference Design Solution

(OBSOLETE) SM73201-ARC-EV

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The RD-195 reference design is a DC arc detection solution that reliably detects arcs and alerts the system, reducing the chances of fires being caused by arcing. The solution is fully programmable, providing maximum flexibility for system integration and false detection optimization. It is accompanied by an easy-to-use GUI, enabling rapid alteration of detection parameters for easy evaluation.

The RD-195 reference design kit includes the SM73201-ARC-EV PCB with a minimal footprint of less than 50 mm x 30 mm. The reference design utilizes a proprietary dynamic filtering technique to effectively detect the signature of arcing conductors in the presence of highly noisy real world environments. The analog path requires less than 50mW of power to implement the active filtering. The operating temperature range of all the devices cover the industrial temperature range of -40°C to +85°C.

For solar component manufacturers investing in the US market: The RD-195 reference solution is fully compliant with the NEC690.11 requirements.

Features
  • Maximum DC string current = 15A
  • Simple LED arc detection flag
  • Industrial Temperature Range (-40°C to +85°C)
  • Small PCB footprint of less than 50 mm x 30 mm
  • Low power requirement
  • Multistring option
  • Self-test
  • 3000V isolation
  • Algorithm tuning

 

 

This software and related material [the “RD195-ARCDETECT-SW-PACKAGE” (RD-195 SW), the “C2000-IEC60730-SW-PACKAGE” (C2000 SW), and the RD-195 DC ARC Detection Reference Design Solution (SM73201-ARC-EV)], is provided STRICTLY FOR INTERNAL EXAMPLE PURPOSES only.  It is intended as an example or starting point ONLY, for you to review and use internally in developing or creating your own fully developed and tested ARC-Detection system. It is not intended for further distribution or use in any product, system, or application which would be released into the public. Please review the accompanying limited license agreement carefully; this material is provided subject to those terms and strictly on an “AS IS” basis; no technical support is available.



  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

RD195-GUI:
GUI Control Software for RD-195

ACTIVE

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
SM73201  16-Bit, 50 to 250 kSPS, Differential Input, MicroPower ADC  Analog-to-Digital Converters (ADCs)  Sample & Buy Not Available
SM73307  Dual Precision, 17 MHz, Low Noise, CMOS Input Amplifier  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
SM73308  Low Offset, Low Noise, RRO Operational Amplifiers  Operational Amplifiers (Op Amps)  Sample & Buy View Design Kits & Evaluation Modules
TMS320F28033  Piccoloâ„¢ 32-bit MCU with 60 MHz, 64 KB Flash, CLA  C2000 Real-Time Control MCUs  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 13304 18 Dec 2012 557
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1764 03 Aug 2012 548
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 9240 27 Jan 2012 165
Related Tools & Software

Software (1)



Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs