SN65DSI85 dual-channel MIPI® DSI to dual-link FlatLink™ LVDS bridge evaluation module SN65DSI85EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The SN65DSI85EVM evaluation module (EVM) is a printed circuit board (PCB) that helps customers implementthe SN65DSI85 device in system hardware. This EVM can be used as a hardware reference design for any implementation using the SN65DSI85 device. The SN65DSI85EVM includes onboard connectors for DSI input and LVDS output signals.  These connectors are for connecting MIPI® DPHY-compliant DSI source and LVDS panels to the EVM.

Features
  • Plug and play design
  • Two input options for DSI video signal (QSH-type connector and FX-type connector)
  • Two output port options available for the LVDS output signals (QSH-type connector and I-PEX-type connector)
  • I2C interface to configure internal registers
  • LED backlight driver circuitry using TI's backlight driver device, TPS61181A
  • Configurable through switches

What's Included

  • SN65DSI85EVM board

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

SN65DSI85EVM:
SN65DSI85 Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge Evaluation Module (EVM)

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1725 28 Jun 2018
User guides (1)
Title Type Size (KB) Date
PDF 690 17 Nov 2015
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (9)

Part Number Name Product Family
CDCEL913  Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs  Clock generators 
REG104  1A, Low-Noise, Low Dropout Regulator  Power management 
SN65DSI85  Dual-Channel MIPI® DSI to Dual-Link FlatLink™ LVDS Bridge  Interface 
SN74LVC1G07  Single Buffer/Driver With Open-Drain Output  Buffer/driver 
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate 
TPS3808  Low-quiescent current supervisor with programmable-delay and manual reset  Power management 
TPS61181A  Six Strings LED Driver for Notebook Application  LED drivers 
TPS74201  Single-output 1.5-A LDO regulator, adjustable (0.8V to 3.3V), any or no cap, programmable soft start  Power management 
TXS0102  2-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application  Voltage level translation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles