SN65HVD255D evaluation module
SN65HVD255DEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The EVM comes with the SN65HVD255 CAN transceiver factory installed. The CAN EVM may be reconfigured by a user for use with all TI CAN transceiver families: SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations for basic CAN evaluation, various load and termination settings necessary to evaluate CAN transceiver performance.

Features
  • Meets the requirements of ISO11898-2
  • “Turbo CAN”:
    • short propagation delay times and fast loop times
    • higher data rates in network
    • enhances system timing margins
  • I/O Voltage Range Supports 3.3V and 5V MCUs
  • Ideal passive behavior when unpowered
    • Bus pins are high impedance (no load to operating bus)
    • Logic pins are high impedance
    • Power up / down with glitch free operation on bus
  • Protection Features:
    • ESD Protection of Bus Pins
      • HBM ESD Protection Exceeds ±12 kV
    • Bus Fault Protection -27V to 40V
    • Under voltage protection on supply pins
    • TXD (Driver) dominant time out (DTO)
    • Thermal Shutdown Protection
  • Characterized for –40°C to 125°C Operation

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

SN65HVD255DEVM:
SN65HVD255D Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1241 14 Oct 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (6)

Part Number Name Product Family
SN65HVD255  CAN Transceiver with Fast Loop Times for Highly Loaded Networks  Interface 
SN65HVD256  CAN Transceiver With Fast Loop Times for Highly Loaded Networks  Interface 
SN65HVD257  CAN Transceiver with Fast Loop Times for Highly Loaded Networks and Features for Functional Safety  Interface 
SN65HVD265  'Turbo' CAN Transceiver for CAN FD (Flexible Data Rate)  Interface 
SN65HVD266  'Turbo' CAN Transceiver for CAN FD (Flexible Data Rate) with I/O Level Shifting  Interface 
SN65HVD267  'Turbo' CAN Transceiver for CAN FD (Flexible Data Rate) with Redundancy  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles