Spartan-6 LX150T Dev Kit
SPARTAN-6-LX150T-REF
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Made in partnership with Avnet and Xilinx, the Spartan-6 LX150T Development Kit provides a complete development platform for the Spartan-6 LXT FPGA family. The Spartan-6 LX150T includes onboard serial gigabit transceiver interface interfaces (GTP) which, when used with the appropriate FPGA IP, enable support for PCI Express or SATA. The board also includes FMC expansion slots to extend the application specific functions.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

SPARTAN-6-LX150T-REF:
Spartan-6 LX150T Dev Kit



ACTIVE

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DP83865  Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver  Ethernet  Not Available Not Available
DP83867IR  Industrial temperature, robust gigabit Ethernet PHY transceiver  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DS90LV804  4-Channel 800 Mbps LVDS Buffer/Repeater  Interface  Sample & Buy Not Available
LMZ10504  5.5V, 4A Power Module in Leaded Surface Mount TO Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ14203  SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DP83865 Download Download
DP83867IR Download Download
Download Download
DS90LV804 Download Download
LMZ10504 Download Download
LMZ14203 Download Download
TPS51200 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles