TMS320C64x Image Library
SPRC094
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status Current Version   Version Date   OS   Host   Description  

SPRC094:
TMS320C64x Image Library

ACTIVE v1.04b   03 NOV 2003   Win NT/98/2000   PC   An optimized general-purpose image/video processing library for C64x devices for computationally intensive real-time applications.  

Description

The DSP Image/Video Processing Library (IMGLIB) contains software code that is highly optimized for C6000™ DSPs and is compiled with the latest revision of the C6000 DSP code-generation compile tools. These imaging functions support a wide range of applications that include compression, video processing, machine vision and medical imaging. The functions listed in the features section are specifically optimized for the C64x™ DSPs.

Features
Compression Analysis Filtering/format conversion
fdct_8x8 boundary conv_3x3
idct_8x8 dilate_bin corr_gen
idct_8x8_12q4    
mad_8x8 erode_bin errdif_bin
mad_16x16 histogram median_3x3
quantize perimeter pix_expand
wave_horz sobel pix_sat
wave_vert thr_gt2max yc_dmux_be16
mpeg2_vld_inter thr_gt2thr yc_dmux_le16
mpeg2_vld_intra thr_le2min ycbcr422p_rgb565
sad_8x8 thr_le2thr conv_3x3
sad_16x16    

Technical Documents
Application notes (1)
Title Type Size (KB) Date
Multiple Files   01 Mar 2003
User guides (1)
Title Type Size (KB) Date
PDF 478 29 Oct 2003

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles