F280x Digital Motor Control Library SPRC215 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status Current Version   Version Date   Host   OS   Description  

SPRC215:
F280x Digital Motor Control Library

ACTIVE v3.22   Feb-03-2006   PC   Microsoft Windows 95/98/NT/2000/XP   F280x Digital Motor Control Library  

Description

This library contains the Digital Motor Control software modules. These component modules, implemented in IQ Math, are used to construct the systems such as Sensored/Sensorless Control. Download this library to get the individual components and Documents. Some examples of the component modules are PID controllers, Clarke, Park transforms, PWM drivers and much more. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

Features
  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

TI Devices (4)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles