Sundance Multiprocessor Technology quad-channel 1.25-GHz DAC FMC module using DAC3484
SUNM-3P-SOM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical documentation

Order Now



Description

SMT-FMC211 uses the Texas Instruments 4 channel DAC – TI’s Quad 1.25GHz DAC3484. This device offers excellent SFDR performance better than 70dBc, with an output sample rate of over 312MSPS. It interfaces to an Artix-7 XC7A15T-2C FPGA using a 16 bit differential DDR bus. The FPGA connects to two 16-bit wide DDR3 memory devices which act as a waveform store. Finally the FPGA also interfaces to a LPC (low pin count) FMC socket using the full 68 I/O pins available.


Order Now
Part Number Buy from Third Party Status

SMT-FMC211:
Sundance Multiprocessor Technology quad-channel 1.25-GHz DAC FMC module using DAC3484



Go to Sundance Multiprocessor Technology
ACTIVE

TI Devices (1)

Part Number Name Product Family
DAC3484  Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)  Digital-to-analog converters (DACs) 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.