TAS2521 Evaluation Module
TAS2521EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TAS2521 is a low power digital input speaker amp with support for 24-bit digital I2S data mono playback.

In addition to driving a speaker amp up to 4-Ω, the device also features a mono headphone driver and a fully programmable miniDSP for signal processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP and TDM modes. The fully programmable miniDSP can support several functions such equalization for audio, multi-band DRC, tone generation and several other user defined functions. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by register control. The audio functions are controlled using the I2C™ serial bus or SPI bus. The device includes an on-board LDO that runs off the speaker power supply to handle all internal device analog and digital power needs. The included POR as power-on-reset circuit reliably resets the device into its default state so no external reset is required at normal usage; however, the device does have a reset pin for more complex system initialization needs. The device also includes two analog inputs for mixing and muxing in both speaker and headphone analog paths.

Features
  • Digital input mono speaker amp
  • Instruction-Programmable Embedded miniDSP
  • Supports 8-kHz to 192-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2.6 W Into 4 Ω or 1.7 W Into 8 Ω)
  • Mono Headphone/Lineout Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Embedded Power-on-Reset
  • Integrated LDO
  • Built-in Digital Audio Processing Blocks With User-Programmable Biquad Filters
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C and SPI control with auto-increment
  • Full Power-Down Control
  • Power Supplies:

  • -- Analog: 1.5 V–1.95 V
    -- Digital Core: 1.65 V–1.95 V
    -- Digital I/O: 1.1 V–3.6 V
    -- Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 4mm × 4mm 24-Pin QFN Package

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    TAS2521EVM:
    TAS2521 Evaluation Module

    $99.00(USD)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    Datasheet (1)
    Title Type Size (KB) Date
    PDF 2435 24 Feb 2013
    User guides (2)
    Title Type Size (KB) Date
    PDF 489 31 Oct 2017
    PDF 662 14 Feb 2013
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    Software (1)


    TI Devices (1)

    Part Number Name Product Family
    TAS2521  Digital Input Class-D Speaker Amplifier with Embedded miniDSP and mono headphone amplifier  Audio amplifiers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles