Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier

(ACTIVE) TAS2770EVM-STEREO

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TAS2770EVM-Stereo evaluation module provides developers with a simple to use module pre-configured in as a stereo solution. It is powerful tool kit for assessing stereo or mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 as a conventional amp is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.

Features
  • Stereo or Mono evaluation mode
  • USB input
  • IV sense evaluation mode
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TAS2770EVM-STEREO:
Stereo Evaluation Module of the TAS2770 Digital Input, Class-D, IV Sense Audio Amplifier

$199.00(USD)


Pricing may vary.

ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 4050 15 Sep 2017
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (12)

Part Number Name Product Family
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clock generators 
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translation 
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translation 
SN74CB3Q3257  4-Channel, 2:1 Switch with 5V Tolerant I/Os  Switches & multiplexers 
SN74LV1T126  Single Power Supply, Single BUFFER GATE w/ 3-State Output (active high enable)  Voltage level translation 
SN74LVC1G14  Single Schmitt-Trigger Inverter  Buffer/driver 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
SN74LVC2G66  2-Channel, 1:1 Analog Switch with Low On-State Resistance  Switches & multiplexers 
TAS2770  Digital Input Mono Class-D Audio Amplifier with Speaker IV Sense  Audio amplifiers 
TCA9406  2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter  I2C 
TL760M33-Q1  Automotive Catalog Single Output LDO, 500mA, Fixed(3.3V), Load Dump Protection  Power management 
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs