TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package
TAS2770EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

To get started:

Step 1: Hardware
Order TAS2770EVM (for mono) or request TAS2770EVM-STEREO (for stereo) evaluation module & PP-SALB2-EVM learning board (if using speaker protection features)

Step 2: Software
Request PurePath Console 3 (PPC3) control GUI, be sure to indicate you are working with the TAS2770YZEVM

Step 3: Training
Review training video for speaker characterization and Smart Amp tuning guide 

The TAS2770EVM provides developers with a simple to use mono evaluation module that can be configured as a stereo solution and as a multi-channel solution. It is powerful tool kit for assessing stereo and mono implementations of the TAS2770 with or without IV sense. Everything needed for evaluating TAS2770 is provided. A stereo or mono speaker protection solution can be evaluated by connecting a TAS2559YZEVM to provide the speaker protection algorithm and processing. The algorithm is controlled and tuned using PPC3. The TAS2559YZEVM and PPC3 add-in are not included and must be ordered separately.

Features
  • Stereo or Mono evaluation mode USB input
  • Connect up to eight boards
  • Interface to TAS2559YZEVM for speaker protection evaluation
  • Access to TAS2770 add-in PurePath Console 3

What's Included

  • TAS2770EVM Evaluation Board

NOT INCLUDED

  • PurePath Console 3 add-in; download separately

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TAS2770EVM:
TAS2770EVM Mono, Digital Input, Class-D, IV Sense Audio Amplifier Evaluation Module for QFN Package

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 2221 10 Dec 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (13)

Part Number Name Product Family
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clocks & timing 
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translators 
SN74AVC4T774  4-bit dual-supply bus transceiver with configurable voltage-level shifting and 3-state outputs  Voltage level translators 
SN74CB3Q3257  3.3-V, 2:1 (SPDT), 4-channel general-purpose FET bus switch  Switches & multiplexers 
SN74LV1T126  Single Power Supply, Single BUFFER GATE w/ 3-State Output (active high enable)  Voltage level translators 
SN74LVC1G14  Single Schmitt-Trigger Inverter  Buffer/driver 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
SN74LVC2G66  5-V, 1:1 (SPST), 2-channel general-purpose analog switch with low on-state resistance  Switches & multiplexers 
TAS2770  20W Digital Input Smart Amp with I/V Sense for Speaker Protection and 4.5-18V Supply Voltage Range  Audio amplifiers 
TCA9406  2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter  I2C ICs 
TL760M33-Q1  Automotive 500-mA, 26-V, high-accuracy, low-dropout voltage regulator  Power management 
TPS3897  Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output  Power management 
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) regulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles