TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module TAS3251EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance Burr-Brown™ DAC with integrated DSP for advanced audio processing, including SmartAmp and SmartEQ. The integration of this single-chip solution reduces overall system solution size and cost. The DSP is supported by TI PurePath™ Console Graphical tuning software for quick and easy speaker tuning and control. The Class-D power stage features advanced integrated feedback and proprietary high-speed gate drive error correction for ultra-low distortion and noise across the audio band. The device operates in AD-mode and can drive up to 2 x 175 W into 4-Ω load and 2 x 220W into 3-Ω load.

The TAS3251EVM features support for multiple audio input formats including USB, Optical SPDIF, Coax SPDIF and direct I2S. This EVM can be configured as a stereo (2 x BTL), mono (1 x PBTL) or active crossover two way amplifier. Get started quickly by using the preprogrammed process flows included in the onboard MSP430, or use PurePath(TM) Consle 3 for full control and tuning. Configure equalization (EQ), dynamic range control (DRC), automiatc gain limiter (AGL), as well as advanced speaker protection with SmartAmp.

Features
  • Stereo, Mono, and Two-way speaker configurations
  • Audio Inputs: USB, Optical SPDIF, COAX SPDIF, Direct I2S or TDM
  • Audio Sample Rates: 44.1 kHz, 48 kHz, 88.2 kHz, 96 kHz
  • Works with PurePath™ Console 3 for advanced tuning
  • Double-sided, plated-through, 2 oz. Cu 2 layer PCB layout

What's Included

  • TAS3251 Evaluation Module
  • Heatsink
  • DOWNLOAD: PurePath Console 3

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TAS3251EVM:
TAS3251EVM

$249.00(USD)


Pricing may vary.



ACTIVE

PUREPATHCONSOLE :
PurePath™ Console graphical development suite for audio system design and development


Not Available ACTIVE

TAS3251-SW :
TAS3251 Software


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6552 10 Jan 2019
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

Software (1)

Name Part Number Software Type
Class-D LC Filter Designer  LCFILTER-CALC-TOOL  Application Software & Frameworks 

Development Tools (1)

Name Part Number Tool Type
PurePath™ Console graphical development suite for audio system design and development  PUREPATHCONSOLE  SW Development Tools, IDEs, Compilers 

TI Devices (14)

Part Number Name Product Family
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clock generators 
LM5010  8-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator  Step-down (buck) 
MSP430G2955  MSP430G2x55 Mixed Signal Microcontroller  Microcontrollers (MCU) 
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translation 
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
SN74LVC2G157  Single 2-Line to 1-Line Data Selector/Multiplexer  Specialty logic 
SRC4392  High-end Combo Sample Rate Converter  Audio interface 
TAS3251  175W-Stereo, 350W-Mono, Ultra-HD Digital-Input Class-D Burr-Brown audio amplifier  Audio amplifiers 
TCA9406  2-Bit Bidirectional 1-MHz I2C Bus and SMBus Voltage-Level Shifter  I2C 
TPS3802  Small Supply Voltage Supervisors with Manual Reset  Power management 
TPS3897  Single-Channel Ultra-Small Adjustable Supervisory Circuit With Active-High Open-Drain Output  Power management 
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) 
TPS62163  3V-17V 1A Step-Down Converters with DCS-Control™  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles