TC1 DESIQ Single Balun Board
TC1-DESIQ-SBB
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TC1 DESIQ Single Balun Board is an accessory board which is designed to drive the ADC1xD1x00RB in DESIQ Mode. It takes a single-ended signal (SMA input) and can drive the I+, I-, Q+ and Q- inputs to the Gig ADC Reference Board.

This board has the Mini-Circuits TC1-1-13MA+ balun on it, which rated performance is from 4.5 MHz to 3000 MHz.

Please note that this board cannot be used to drive the DESCLKIQ Mode. This is because the DESCLKIQ Mode requires I- and Q-channel inputs to be balanced more precisely than can be achieved by two separate boards attached by cables. Using this board to drive the DESCLKIQ Mode is functionally possible, but there will be a large interleaving spur, which cannot be minimized to achieve reasonable SFDR performance.

Features
  • Rated performance from 4.5 MHz to 3000 MHz
  • AC-coupling performed via on-board capacitors
  • TC1-DESIQ-SBB Schematic

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TC1-DESIQ-SBB/NOPB:
TC1 DESIQ Single Balun Board

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 329 02 Jan 2013
Design files (1)
Title Type Size (KB) Date
PDF 29 04 May 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (7)

Part Number Name Product Family
ADC10D1000QML-SP  Low Power, 10-Bit, Dual 1.0 GSPS or Single 2.0 GSPS A/D Converter  Analog-to-digital converters (ADCs) 
ADC10D1500  10-Bit, Dual 1.5-GSPS or Single 3.0-GSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADC12D1600  12-bit, dual 1.6-GSPS or single 3.2-GSPS analog-to-digital converter (ADC)  Analog-to-digital converters (ADCs) 
ADC12D1600RF  12-bit, dual 1.6-GSPS or single 3.2-GSPS, RF-sampling analog-to-digital converter (ADC)  Analog-to-digital converters (ADCs) 
ADC12D1800  12-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC)  Analog-to-digital converters (ADCs) 
ADC12D1800RF  12-Bit, Dual 1.8GSPS or Single 3.6GSPS, RF-Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADC12D800RF  12-Bit, Dual 800-MSPS or Single 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles