TDA4VMx evaluation module
TDA4VMXEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TDA4VMXEVM is an evaluation platform designed to speed up development efforts and reduce time to market for ADAS applications.

The TDA4x EVM is based on a TDA4VMx System-on-Chip (SoC) that incorporates a powerful heterogeneous, scalable architecture that includes a mix of TI’s fixed and floating-point TMS320C66x Digital Signal Processor (DSP) cores, the C71x DSP Core and Matrix Math Accelerator for AI, Arm® Cortex®-A72 cores, integrated ISP and vision processing acceleration, 2D and 3D GPU cores, H.264 encode/H.265 decode acceleration.   An on-chip Safety island featuring dual-lockstep R5F cores helps the system achieve ASIL-D level certification while reducing the need for an external safety microcontroller, further reducing system bill-of-materials.  On-chip peripherals allow for multi-camera input via CSI-2 ports, vehicle connectivity based on PCI Express, CAN-FD and Gigabit Ethernet, and display connectivity via DSI interfaces. 

The EVM is supported by the Processor SDK-Vision which includes foundational drivers, compute and vision kernels, and example application frameworks and demonstrations that show users how to take advantage of the powerful heterogeneous SoC architecture.

Features
  • SOM
    • J721E Processor
    • Mates with the Common Processor board (SOM and CP are needed for base EVM functionality)
    • Optimized power solution (PMIC)
    • DRAM, LPDDR4‐3733, 4GByte total memory, support inline ECC
    • Octal‐SPI NOR flash, 512Mb memory (8bit)
    • HyperFlash + HyerRAM, 512Mb flash memory + 256Mb RAM
  • Common Processor (CP) Board
    • Mates with the processor SOM (SOM and CP are needed for base EVM functionality)
    • UFS flash memory, 32GByte, 2Lane, Gear3
    • USB3.1 type C interface, support DFP, DRP, UFP modes
    • Display port, up to 4K resolution with MST support
    • 2x PCIe card slot, 1x PCIe M.2 slot (M‐Key), all Gen3

What's Included

  • SOM
    • 16GB micro SD card
  • Common processor board
    • USB-A to micro USB-B cable (1.0m)
    • USB-C male to USB 3.1 A male cable (1.0m)
    • USB-C male to USB-A receptacle
    • DisplayPort male to DisplayPort male cable (6.0 ft)
    • Plug-to-plug RJ45 Ethernet cable (1.0m)
    • Cable assembly – 2.5mm I.D. to wire leads (3.0 ft)

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TDA4VMXEVM-BUNDLE:
Bundle of J721EXSOMG01EVM and J721EXCP01EVM

$1900.00(USD)



ACTIVE

TDA4VMXEVMGESI-BUNDLE:
Bundle of J721EXSOMG01EVM, J721EXCP01EVM and J7EXPC01EVM

$2300.00(USD)



ACTIVE

J721EXCP01EVM:
J7 COMMON PROCESSOR BOARD

$1500.00(USD)



ACTIVE

J721EXSOMG01EVM:
J721E SR1.0 GP SOM

$400.00(USD)



ACTIVE

705857-1001 :
Fusion Application Board

$570.00(USD)



ACTIVE

J7EXPC01EVM :
GATEWAY/ETHERNET SWITCH/IND EXP KIT

$400.00(USD)



ACTIVE

J7EXPE01EVM :
INFOTAINMENT EXPANSION BOARD KIT

$900.00(USD)



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 2749 04 Oct 2019
PDF 1164 25 Jun 2019
User guides (5)
Title Type Size (KB) Date
PDF 562 22 Nov 2019
PDF 3134 21 Oct 2019
PDF 5969 21 Oct 2019
PDF 6727 29 Aug 2019
PDF 471 09 Jul 2019
White papers (2)
Title Type Size (KB) Date
PDF 720 12 Dec 2019
Multiple Files   10 Dec 2019
Design files (5)
Title Type Size (KB) Date
ZIP 38611 27 Jan 2020
ZIP 25834 19 Dec 2019
ZIP 19037 19 Dec 2019
ZIP 63489 19 Dec 2019
ZIP 54715 19 Dec 2019
More literature (1)
Title Type Size (KB) Date
PDF 8851 10 Oct 2019

Software (1)

Name Part Number Software Type
Software Development Kit for DRA8x & TDA4x Jacinto™ Automotive Processors  PROCESSOR-SDK-DRA8X-TDA4X  Software Development Kits (SDK) 

TI Devices (1)

Part Number Name Product Family
TDA4VM  Next generation SoC family for L2/L3, near-field analytic systems using deep learning technologies  Automotive processors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles