Ultrasonic Sensing Water Flow/Level/Concentration Evaluation Module TDC1000-TDC7200EVM (OBSOLETE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TDC1000-TDC7200EVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with TDC7200 time-to-digital converter.  The board can be used for many time-of-flight applications such as gas, water, and heat flow meter, fluid level detection, concentration and fluid identification, and proximity or distance measurements.  The EVM allows for two ultrasonic transducer connections, and two RTD connections for temperature measurements.  It uses the on-board MSP430F5528 to process data and a user-friendly GUI interface to display the data.

Features
  1. User friendly GUI interface
  2. On-board MSP430F5528 to process data
  3. Connectors for two ultrasonic transducers, and connectors for two RTD sensors.
  4. Powered by USB

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6797 06 Nov 2015
Design files (1)
Title Type Size (KB) Date
ZIP 5618 02 May 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
TDC1000  Ultrasonic sensing analog front end for level and concentration sensing  Specialty sensors 
TDC1000-Q1  Automotive Ultrasonic Sensing Analog Front End for Level and Concentration Sensing  Specialty sensors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles