Temp Sense Designer Software
TEMPSENSE-SW
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status

TEMPSENSE-SW:
Temp Sense Designer Software

ACTIVE

Description

The TempSense Designer software allows the user to easily design temperature sensing circuits for many of the Texas Instruments battery charger devices. A full listing of the supported devices is included under the "Support" menu in the program. The user can use the thermisters included in the database or add to the Excel spreadsheet.

Features

The program gives the user:

  • Worse-case limits of the resistance
  • Trip voltages
  • Temperatures of the design

Software (2)


TI Devices (52)

Part Number Name Product Family
BQ2000  Switch-mode multi-chemistry battery charger with peak voltage detection termination  Battery management 
BQ2000T  Switch-mode multi-chemistry battery charger with dT/dt termination  Battery management 
BQ2002  NiCd/NiMH charge controller with negative dV and peak voltage detection termination  Battery management 
BQ2002C  NiCd/NiMH charge controller with negative dV and peak voltage detection termination  Battery management 
BQ2002D  NiCd/NiMH charge controller with dT/dt termination  Battery management 
BQ2002E  NiCd/NiMH charge controller with negative dV and peak voltage detection termination  Battery management 
BQ2002F  NiCd/NiMH charge controller with negative dV and peak voltage detection termination  Battery management 
BQ2002G  NiCd/NiMH charge controller with negative dV and peak voltage detection termination  Battery management 
BQ2002T  NiCd/NiMH charge controller with dT/dt termination  Battery management 
BQ2031  Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms  Battery management 
BQ2057  Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.1V  Battery management 
BQ2057C  Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2V  Battery management 
BQ2057T  Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.2V  Battery management 
BQ2057W  Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V  Battery management 
BQ24001  Linear 1-cell Li-Ion Battery Charger w/Integrated FET, One LED  Battery management 
BQ24002  Linear 1-cell Li-Ion Battery Charger w/Integrated FET, Two LED  Battery management 
BQ24003  Linear 1-cell Li-Ion Battery Charger W/Integrated FET, Bi-Color LED  Battery management 
BQ24004  Linear 2-cell Li-Ion Battery Charger w/Integrated FET, One LED  Battery management 
BQ24005  Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED  Battery management 
BQ24006  Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Bi-Color LED  Battery management 
BQ24007  Linear 1-cell Li-Ion Battery Charger w/Integrated FET, One LED  Battery management 
BQ24008  Linear 1-cell Li-Ion Battery Charger W/Integrated FET, Bi-Color LED  Battery management 
BQ24010  bqTINY™ Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present and Temp Sense in QFN-10  Battery management 
BQ24012  bqTINY™ Linear 1-cell Li-Ion Charger w/ 1-A FET, AC Present & Charge Enable in QFN-10  Battery management 
BQ24013  bqTINY™ Linear 1-cell Li-Ion Charger w/ 1-A FET, Charge Enable & Term Enable in QFN-10  Battery management 
BQ24020  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Temp Sense in QFN-10  Battery management 
BQ24022  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Power Good in QFN-10  Battery management 
BQ24023  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable, Term Enable in QFN-10  Battery management 
BQ24024  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Term Enable & Temp Sense in QFN-10  Battery management 
BQ24025  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & Temp Sense, 7hr Timer  Battery management 
BQ24026  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Timer Enable & Temp Sense, No Taper  Battery management 
BQ24027  bqTINY-II Dual Input USB/AC Adpater 1-Cell Li-Ion Charger w/Charge Enable & AC Present, No Taper  Battery management 
BQ24030  Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 6V, Vbat 4.2V  Battery management 
BQ24031  Dual Input Li-Ion Charger with Dynamic Power-Path Management, Output Regulated to 6V Battery  Battery management 
BQ24032A  Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.2V  Battery management 
BQ24035  Dual Input Li-Ion Charger with Dynamic Power Path, Output Cutoff at 6V, Vbat 4.2V  Battery management 
BQ24038  Dual Input Li-Ion Charger with Dynamic Power Path, Output regulated to 4.4V, Vbat 4.4V  Battery management 
BQ24060  Linear 1-Cell Li-Ion Charger w/Thermal Regulation, 6.5V OVP, Temp Sense  Battery management 
BQ24064  Linear 1-Cell Li-Ion Charger w/ Thermal Regulation, 10.5V OVP, Temp Sense  Battery management 
BQ24100  Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell  Battery management 
BQ24103  Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell  Battery management 
BQ24105  Standalone synchronous switch-mode Li-Ion charger w/2A FET in QFN-20, 1 to 3 cells  Battery management 
BQ24108  Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1-Cell  Battery management 
BQ24113  Host-controlled Synchronous Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell  Battery management 
BQ24115  Host-controlled Synchronous, Switch-Mode Li-Ion Charger w/2A FET in QFN-20, 1 to 3 cells  Battery management 
BQ24120  Synchronous Switch-Mode 1-cell Li-Ion Charger w/2A FET, enhanced EMI performance  Battery management 
BQ24123  Synchronous Switch-Mode 2-cell Li-Ion Charger w/2A FET, enhanced EMI performance  Battery management 
BQ24200  500-mA, 4.2-V Li-Ion Charger for Current-Limited App. w/Temp Sense in MSOP-8  Battery management 
BQ24201  500-mA, 4.1-V Li-Ion Charger for Current-Limited App. w/Temp Sense in MSOP-8  Battery management 
BQ24202  500-mA, 4.2-V Li-Ion Charger for Current-Limited App. w/Charge Status in MSOP-8  Battery management 
BQ24203  500-mA, 4.1-V Li-Ion Charger for Current-Limited App. w/Charge Status in MSOP-8  Battery management 
BQ24205  500-mA, 4.1-V Li-Ion Charger for Current-Limited App. in MSOP-8  Battery management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles