THS4131EVM

THS4131 evaluation module

THS4131EVM

Order now

Overview

The THS4131EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is made of the THS4131 high-speed operational amplifier, a number of passive components, and various features and footprints that enable the user to experiment, test, and verify various operational amplifier circuit implementations. The board measures 4.5 inches in length by 2.5 inches in width. Initially, this board is populated for a single-ended input amplifier. The outputs (Vo+ and Vo-) can be tested differentially or single ended. Gain is set to one and can be changed by changing the ratios of the feedback and gain resistors (see the device datasheet for recommended resistor values). The user may populate various footprints on the evaluation module board to verify filter designs or perform other experiments. Each input is terminated with a 50-ohm resistor to provide correct line-impedance matching.

This device is CE compliant.

Features
  • Vcc = 5 V to +/- 15 V
  • Single and Differential input and output capability
  • Nominal 50 ohm input and output termination resistors
  • Vocm direct input control
  • Vocm pin can be controlled via transformer center-tap
Fully differential amplifiers
THS4131 Fully Differential Input/Output Low Noise Amplifier
Download View video with transcript Video

Order & start development

Evaluation board

THS4131EVM — THS4131 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
Simulation model

THS4131 PSpice No Power Down Model — SLOJ149.ZIP (6KB)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide THS4131 EVM User's Guide for High-Speed Fully Differential Amplifier 02 Feb 2001
Data sheet THS413x High-Speed, Low-Noise, Fully-Differential I/O Amplifiers datasheet (Rev. L) PDF | HTML 21 Aug 2023
Certificate THS4131EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos