THS6301RSA Evaluation Module
THS6301RSAEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The THS6301 evaluation module (EVM) is used to evaluate the THS6301 device, which is a high-speed, single-port, differential line driver available in a 16-pin VQFN package suitable for G.Fast and legacy xDSL applications. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6301 in a fixed gain configuration of 8.5 V/V, driving an equivalent RLOAD = 200 Ω.

Features
  • Configured for single supply operation only
  • Designed for AC coupled differential 100-Ω input and output connection
  • Configured for differential gain of 8.5 V / V configuration
  • Simple interface to the inputs and outputs through the SMA connectors.
  • Two Tri-level logic switches available to change the device operation in its various G.Fast/DSL modes

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

THS6301RSAEVM:
THS6301RSA Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6554 25 Apr 2018
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
THS6301  Single Port, G.Fast 106MHz, 212MHz CPE DSL Line Driver Amplifier  Special function amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles