THS7320YHCEVM Evaluation Module THS7320YHCEVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The THS7320YHCEVM is an evaluation module for the ZSV (9-ball WCSP) package.

The THS7320YHCEVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7320YHCEVM is configured with a 75 ohm input and output termination.

The THS7320YHCEVM evaluation module (EVM) User's Guide is included within the Product Datasheet.

Features
  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.6V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

THS7320YHCEVM:
THS7320YHCEVM Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1267 11 Sep 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
THS7320  3-Channel ED Filter Video Amplifier with 4V/V Gain  Special function amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles