THS7360 Evaluation Module THS7360EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The THS7360EVM is an evaluation module (EVM) for the THS7360 in the PW (20-lead TSSOP) package.

The THS7360EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7360 EVM User's Guide information is included within the Product Datasheet.

Features
  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.7V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and output connectors support both BNC and RCA/S-video connections
  • Six Jumpers allow device configuration for SD-disable, SF-Disable, SD-bypass, SF-bypass, and filter selections

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    THS7360EVM:
    THS7360 Evaluation Module

    $149.00(USD)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    Datasheet (1)
    Title Type Size (KB) Date
    PDF 863 08 Jun 2010
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    TI Devices (1)

    Part Number Name Product Family
    THS7360  6-Channel Video Amplifier with 3-SD and 3-SD/ED/HD/Full-HD Filters and High Gain  Special function amplifiers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles