THS770006 Evaluation Module
THS770006EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now



Description

View   View THS770006EVM Board

The THS770006 evaluation module (EVM) is used for testing the typical performance of the THS770006 high-speed, fully differential, amplifier device. The THS770006EVM schematic is shown in the THS770006 datasheet (Figure 32). The THS770006EVM is configured to convert to and from a differential 50Ω impedance by using RF transformers or baluns. The CX2156NL 2.3 - 2.7 MHz balun is supplied as standard configuration. For line input termination, two 49.9Ω resistors (R5 and R6) are placed to ground on the input transformer output pins (terminals 1 and 3). In combination with the 100Ω input impedance of the device, the total impedance seen by the line is 50Ω. A resistor network is used on the amplifier output to present various loads (RL) and maintain line output termination to 50Ω.

Features
The THS770006EVM can be configured to test: Frequency Response, s-Parameters (s11, s22, s12), Frequency Response with Capacitive Load, Distortion, Noise Figure, Power-Down, Differential Z-out, Output Balance Error, Common-Mode Rejection, VOCM Frequency Response, and VOCM Slew Rate & Pulse Response. In some cases, minor PCB modifications are required, including changing capacitors to resistors, resistors to capacitors, and the shorting/opening of components, etc.
Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

THS770006EVM:
THS770006 Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (2)
Title Type Size (KB) Date
PDF 2268 12 Jan 2012
PDF 2489 11 May 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (10)

Part Number Name Product Family
ADS4149  14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5463  12-bit 500-MSPS analog-to-digital converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5474  14-bit 400-MSPS analog-to-digital converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5481  16-bit, 80-MSPS analog-to-digital converter (ADC) with high SFDR and LVDS outputs  Analog-to-digital converters (ADCs) 
ADS5482  16-Bit, 105-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5483  16-Bit, 135-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5484  16-Bit, 170-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS5485  16-Bit, 200-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
ADS6149  14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
THS770006  High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain  RF amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles