G3 Data Concentrator Power-Line Communication Modem
TI-PLC-G3-DC
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date  

TI-PLC-G3-DC:
Power Line Communications G3 Data Concentrator Software Development Kit

Free



ACTIVE v4.7.0.6   04-Dec-2015  

Description

New text: G3-PLC standard for narrowband OFDM Power Line Communications. The data concentrator solution is designed for the head-end systems which communicate with the end meters (“service node”) in the neighborhood area network.

The TI G3-PLC data concentrator system relies on the AM3356 ARM Cortex-A8 Microprocessor to act as the host processor. The AM3356 the upper levels of the G3-PLC software stack. The lower levels of the G3-PLC software stack execute on the C2000 MCU.

Features

G3-PLC Features

  • CENELEC (35kHz-90kHz), ARIB (154kHz-403kHz) and FCC (154kHz-450kHz) frequency
  • Up to 35 Kbps PHY data rate in CENELEC
  • Up to 128 Kbps PHY data rate in ARIB
  • 6LoWPAN adaptation layer to support IPv6
  • Mesh, star, or point-to-point network topology
  • Co-existence with IEC-61334
  • Dynamic channel adaptations

Firmware version 4.3.0.6 Features

  • G3 CENELEC (PANC) Certified
  • G3-PLC Alliance Interoperability Test successfully completed
  • Compliant with Recommendation ITU-T G.9903 (February, 2014)
  • Load-Next Generation (LoadNG) routing protocol
  • Enhanced performance for coherent/differential mode

 


What's Included

  • G3 DC PLC AM335x/C2000 Firmware
  • Application binary
  • Application example source codes
  • Software User Guide/Management interface spec
  • Release note

Software development (1)

Name Part Number Software Type
PRIME Data Concentrator Power-Line Communication Modem  TI-PLC-PRIME-DC  Software development kits (SDK) 

TI Devices (3)

Part Number Name Product Family
AFE031  1500mA, integrated, powerline communications (PLC) analog front-end for driving low-impedance lin  Operational amplifiers (op amps) 
AFE032  Low-cost, integrated, powerline communications (PLC) analog front-end for driving low-impedance line  Operational amplifiers (op amps) 
F28M35H52C  C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles