TI Dual-Mode Bluetooth® Stack TIBLUETOOTHSTACK-SDK (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

TI’s dual-mode Bluetooth stack enables Bluetooth + Bluetooth Low Energy and is comprised of Single Mode and Dual Mode offerings implementing the Bluetooth 4.0/4.1/4.2 specification. The Bluetooth stack is fully Bluetooth Special Interest Group (SIG) qualified, certified and royalty-free, provides simple command line sample applications to speed development, and upon request has MFI capability.

The stack works with the following devices:

1 For more details refer to the table

The MCU SDKs (CC256XMSPBTBLESW, CC256XM4BTBLESW, CC256XSTBTBLESW) work with all CC256x EM boards (CC256XQFNEM and CC2564MODNEM) while the Linux SDK works both WL18xx modules (WL1835MODCOM8b, WL1837MODCOM8i) and CC256x EM boards. Both the CC256x EM boards and WL18xx modules include TI's seventh-generation Bluetooth core and provide a product-proven solution that is Bluetooth 4.1/4,2 compliant. The devices provide best-in-class RF performance with a transmit power and receive sensitivity that provides range of about 2X compared to other BLE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

Software development kitSupported devicesBT SIG qualifiedSupported IDEEnvironmentEvaluation devices
Bluetooth controllerHostBluetooth EVMHost EVM
CC256XMS432BTBLESW CC2560
CC2564
CC2564MODN
Any MSP432 MCU with Flash>= 128KB and RAM>= 8KB QDID 69887
QDID 69886
CCS
IAR
KEIL
No OS BOOST-
CC2564MODA

MSP-EXP432P401R LaunchPad

(optional Audio Codec: CC3200AUDBOOST)
CC256XMSPBTBLESW CC2560
CC2564
CC2564MODN
Any MSP430 MCU with Flash>= 128KB and RAM>= 8KB QDID 37180
QDID 42849
CCS
IAR
No OS CC256XQFNEM
CC2564MODNEM
MSP-EXP430F5529
MSP-EXP430F5438
CC256XM4BTBLESW CC2560
CC2564
CC2564MODN
Any TM4C MCU with Flash>= 128KB QDID 37180
QDID 42849
CCS
KEIL
IAR
RTOS
No OS
CC256XQFNEM
CC2564MODNEM
DK-TM4C123G
DK-TM4C129
CC256XSTBTBLESW CC2560
CC2564
CC2564MODN
Other MCUs QDID 69887
QDID 69886
KEIL
IAR
RTOS
No OS
CC256XQFNEM
CC2564MODNEM
Other MCU EVMs
TI-BT-STACK-LINUX-ADDON WL1835MOD *
WL1837MOD
Ubuntu 12.04
Ubuntu 14.04
QDID 37180
QDID 42849
CCS for Linux development Linux WL1835MODCOM8B
WL1837MODCOM8i
AM437xEVM
AM335xEVM
TMDXEVM3358
TMDSSK3385
BEAGLEBK

* The Linux add-on contains pre-built libraries that were compiled with Linaro GCC 4.7 toolchain. The full list of supported platforms can be found in the TI-BT-STACK-LINUX-ADDON page.

Features
  • Supports Dual-mode Bluetooth 4.0/4.10 - Bluetooth certified and royalty free
  • 4.2 Low Energy Secure Connect supported
  • Fully SIG qualified
  • Protocols/Profiles can be selectively enabled/disabled
  • Fully Documented API Interface
  • Classic Profiles Available (varies between the different platforms, see specific SDK page for specific profiles supported)
    • Advanced Audio Distribution Profile (A2DP): A3DP Implementation
    • Audio/Video Remote Control Profile (AVRCP)
    • Generic Access Profile (GAP )
    • Generic Audio/Video Distribution Profile (GAVDP)
    • Headset Profile (HSP)
    • Health Device Profile (HDP)
    • Hands Free Profile (HFP)
    • Human Interface Device Profile (HID)
    • Message Access Profile (MAP)
    • Phonebook Access Profile (PBAP)
    • Serial Port Profile (SPP)
  • Bluetooth Low Energy Profiles Available (varies between the different platforms, see specific SDK page for specific profiles supported)
    • Alert Notification Service (ANS)
    • Alert Notification Profile (ANP)
    • Battery Service (BAS)
    • Device Information Service (DIS)
    • Find Me Profile (FMP)
    • Generic Access Profile Service (GAPS)
    • Generic Attribute Profile (GATT)
    • Glucose Service (GLS)
    • Health Thermometer Service (HTS)
    • Health Thermometer Profile (HTP)
    • Heart Rate Service (HRS)
    • Heart Rate Profile (HRP)
    • Human Interface Device Service (HIDS)
    • HID over GATT Profile (HOGP)
    • Immediate Alert Service (IAS)
    • Link Loss Service (LLS)
    • Phone Alert State Service (PASS)
    • Phone Alert State Profile (PASP)
    • Proximity Profile (PXP)
    • TX Power Service (TPS)

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1451 02 Nov 2016
User guides (9)
*This is not an TI official document.
Title Type Size (KB) Date
Wiki* 01 Jul 2015
Wiki* 09 Jul 2015
PDF 4998 30 Oct 2017
PDF 1049 28 Feb 2017
PDF 1191 14 Nov 2016
PDF 5090 28 Dec 2015
PDF 317 01 Oct 2015
PDF 2252 08 Jul 2015
PDF 1737 20 Aug 2014
White papers (2)
Title Type Size (KB) Date
PDF 873 16 Oct 2017
PDF 322 25 Mar 2014
More literature (1)
Title Type Size (KB) Date
PDF 441 03 Feb 2016

Software (8)

Name Part Number Software Type
TivaWare™ for C Series (Complete)  SW-TM4C  Application Software & Frameworks 
TI Dual-mode Bluetooth Stack on MSP432 MCUs  CC256XMS432BTBLESW  Software Development Kits (SDK) 
TI Dual-mode Bluetooth® stack on MSP430™ MCUs  CC256XMSPBTBLESW  Software Development Kits (SDK) 
TI dual-mode Bluetooth® stack on TM4C MCUs  CC256XM4BTBLESW  Software Development Kits (SDK) 
Bluetooth Service Pack for CC256xB  CC256XB-BT-SP  Software Libraries 
Bluetooth® Service Pack for CC256xC  CC256XC-BT-SP  Software Libraries 
TI Bluetooth Linux Add-On for AM335x EVM, AM437x EVM and BeagleBone With WL18xx and CC256x  TI-BT-STACK-LINUX-ADDON  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
CC256x Bluetooth Hardware Evaluation Tool  SWRC256  Calculation Tools 
FlashTool for AM35x, AM37x, DM37x and OMAP35x Devices  FLASHTOOL  Flash Programming Tools 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 13 )

Name Part Number Tool Type
WiLink™ 8 Dual Band 2.4 & 5 GHz Wi-Fi® + Bluetooth® COM8 Evaluation Module  WL1837MODCOM8I  Daughter Cards 
WiLink™ 8 Module 2.4 GHz WiFi® + Bluetooth® COM8 Evaluation Module  WL1835MODCOM8B  Daughter Cards 
IoT Enabled ARM® Cortex®-M4F MCU TM4C129X Connected Development Kit  DK-TM4C129X  Development Kits 
TM4C123G USB+CAN Development Kit  DK-TM4C123G  Development Kits 
AM335x Evaluation Module  TMDXEVM3358  Evaluation Modules & Boards 
AM335x Starter Kit  TMDSSK3358  Evaluation Modules & Boards 
BeagleBone Black Development Board  BEAGLEBK  Evaluation Modules & Boards 
Dual-mode Bluetooth® CC2564 Module with Integrated Antenna Evaluation Board  CC2564MODAEM  Evaluation Modules & Boards 
Dual-mode Bluetooth® CC2564 evaluation board  CC256XQFNEM  Evaluation Modules & Boards 
Dual-mode Bluetooth® CC2564 module evaluation board  CC2564MODNEM  Evaluation Modules & Boards 
MSP430F5438 Experimenter Board  MSP-EXP430F5438  Evaluation Modules & Boards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
TI Dual-mode Bluetooth® Stack on STM32F4 MCUs  CC256XSTBTBLESW  Evaluation Modules & Boards 

Reference Designs  ( 4 )

Name Part Number Tool Type
Bluetooth and MSP MCU Audio Source Reference Design  BT-MSPAUDSOURCE-RD  TI Designs
Bluetooth and MSP430 Audio Sink Reference Design  BT-MSPAUDSINK-RD  TI Designs
CC256x Bluetooth® Reference Design  CC256XEM-RD  TI Designs
DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity  TIDA-00554  TI Designs

TI Devices (22)

Part Number Name Product Family
AM3352  Sitara Processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN  Sitara processors 
AM3354  Sitara processor: Arm Cortex-A8, 3D graphics, CAN  Sitara processors 
AM3356  Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN  Sitara processors 
AM3357  Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN  Sitara processors 
AM3358  Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN  Sitara processors 
AM3359  Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN  Sitara processors 
AM4376  Sitara Processor: Arm Cortex-A9, PRU-ICSS  Sitara processors 
AM4377  Sitara Processor: Arm Cortex-A9, PRU-ICSS, EtherCAT  Sitara processors 
AM4378  Sitara Processor: Arm Cortex-A9, PRU-ICSS, 3D graphics  Sitara processors 
AM4379  Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics  Sitara processors 
CC2560  Bluetooth® CC2560 controller  SimpleLink Solutions 
CC2564  Dual-mode Bluetooth® controller  SimpleLink Solutions 
CC2564MODA  Dual-mode Bluetooth® CC2564 module with integrated antenna  SimpleLink Solutions 
CC2564MODN  Dual-mode Bluetooth® CC2564 module  SimpleLink Solutions 
MSP430F5229  Ultra-Low Power 1.8V Split-Rail I/O  Microcontrollers (MCU) 
MSP430F5259  Ultra-Low Power MSP430 1.8V Split-Rail I/O  Microcontrollers (MCU) 
MSP430F5438  16-Bit Ultra-Low-Power Microcontroller, 256KB Flash, 16KB RAM, 12 Bit ADC, 4 USCIs, 32-bit HW Multi  Microcontrollers (MCU) 
MSP430F5638  MSP430F563x Mixed Signal Microcontroller  Microcontrollers (MCU) 
MSP430F5659  MSP430F56xx Mixed Signal Microcontroller  Microcontrollers (MCU) 
TM4C123GH6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129XNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
WL1835MOD  WiLink™ 8 single band combo 2x2 MIMO Wi-Fi®, Bluetooth® & Bluetooth Smart module  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles