TIC12400-Q1 24-Input Multiple-Switch-Detection Interface Evaluation Module Kit

(ACTIVE) TIC12400EVM-KIT

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TIC12400EVM-KIT is a flexible two-board evaluation platform that allows users to evaluate the expansive feature sets of the TIC12400-Q1. The TIC12400-Q1 is a 24-channel switch/contact monitoring solution that incorporates a power-saving polling architecture, configurable comparator thresholds, an integrated ADC with programmable thresholds, and a variety of integrated protection for transient/fault conditions. The kit includes an intuitive and feature-rich GUI that showcases the TIC12400-Q1 device's benefits.  The GUI incorporates easy-to-define thresholds, wetting current, polling times, and switch state polling. 

Features
  • Connects to computer using USB cable and allows the user to program configurations and read status information
  • EVM incorporates temperature and current measurements by using the GUI and has many configurable hardware options
  • Kit features the ability to do digital switches and resistor coded switches or can be interfaced with user's own switches 

What's Included

  • TIC1240EVM
  • TIC12400 Switch Board
  • USB Cable


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TIC12400EVM-KIT:
TIC12400-Q1 24-Input Multiple-Switch-Detection Interface Evaluation Kit

$199.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1589 18 Sep 2017
PDF 1902 08 Sep 2017
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 6418 03 Oct 2017 474
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 40 03 Jan 2018 58

Software (1)


TI Devices (3)

Part Number Name Product Family
TIC10024-Q1  Automotive 24-Input Multiple-Switch Detection With SPI Interface  Interface 
TIC12400  24-Input Sensor Monitor With SPI Interface   Interface 
TIC12400-Q1  Automotive 24-Input Multiple-Switch Detection With SPI Interface  Interface 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki