Optical Heart Rate Monitor Reference Design with BLE Connectivity

(ACTIVE) TIDA-00011

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design is for a complete Optical Heart Rate Monitor wrist watch (no chest strap!) end equipment featuring TI signal chain, power, and connectivity components. With TI's AFE4400 AFE, you can accelerate and simplify your wrist based HRM design while still ensuring measurement performance needed for serious Fitness designs. This reference design also includes a full BLE connectivity design for easy interface to BLE enabled smartphones, tablets, etc.

Features
  • Features AFE4400 for measuring pulse from veins in wrists
  • MSP430F5528 MCU for holding algorithm and motion cancellation calibration data
  • BLE module connection featuring TI's CC2541
  • This design is tested and provides everything you need to complete your design including Schematics, Layout and Gerber files, and BOM


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AFE4400  Integrated Analog Front End for Heart Rate Monitors and Low Cost Pulse Oximeters  Sensing Products  Sample & Buy View Design Kits & Evaluation Modules
BQ24072  USB-Friendly Li-Ion Battery Charger and Power-Path Management IC, Vout 200mV above Vbat | Linear  Battery Management Products  Sample & Buy View Design Kits & Evaluation Modules
BQ27425-G1  System-Side Impedance Trackā„¢ Fuel Gauge With Direct Battery Connection | Gas Gauge Battery  Battery Management Products  Sample & Buy View Design Kits & Evaluation Modules
CC2541  SimpleLink Bluetooth low energy and proprietary wireless MCU  Bluetooth Low Energy (BLE)  Sample & Buy View Design Kits & Evaluation Modules
MSP430F5528  16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY  MSP430 ultra-low-power MCUs  Sample & Buy View Design Kits & Evaluation Modules
TPS61093  Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS736  Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A49  Vin 3V to 36V, 150mA, Ultra-Low Noise, High PSRR, Low-Dropout Linear Regulator  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1476 28 Aug 2013 1,286
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 690 04 Aug 2014 1,495
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 70 17 Jul 2014 507
PDF 223 17 Jul 2014 424
ZIP 3708 28 Aug 2013 295
PDF 123 28 Aug 2013 184
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki