TIDA-00071

Schematic and Layout Recommendations for the Giga Sample Per Second (GSPS) ADC

TIDA-00071

Design files

Overview

This reference design is a guide to the schematics and layout for the system designer using a GSPS ADC in their system. Use this reference design along with the datasheet — the datasheet is always the final authority. Also, the ADC1xDxxxx(RF)RB Reference Board provides a useful reference design. All design source files for the Reference Board as well as the CAD/CAE symbols for the ADC are available on the product web page or TI-Designs for download. For the purpose of this document, ADC or GSPS ADC refers to the ADC12D1800RF, ADC12D1600RF, ADC12D1000RF, ADC12D800RF, ADC12D500RF, ADC12D1800, ADC12D1600, ADC12D1000, ADC10D1500, ADC10D1000, ADC12D1600QML, and ADC10D1000QML.

Features
  • Analog Input, clock input and Power design issues are discussed
  • Layout concerns on synchronisation of multiple devices
  • Understand the key care abouts of GSPS ADC schematic and layout design
  • Examples are provided in the form of the design layout files
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR493.PDF (195 K)

Detailed schematic diagram for design layout and components

TIDR496.PDF (181 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC351.ZIP (5280 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

High-speed ADCs (≥10 MSPS)

ADC12D100012-Bit, Dual 1.0-GSPS or Single 2.0-GSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12D160012-bit, dual 1.6-GSPS or single 3.2-GSPS analog-to-digital converter (ADC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12D1600RF12-bit, dual 1.6-GSPS or single 3.2-GSPS, RF-sampling analog-to-digital converter (ADC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12D180012-bit, dual 1.8GSPS or single 3.6GSPS analog-to-digital converter (ADC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12D1800RF12-Bit, Dual 1.8GSPS or Single 3.6GSPS, RF-Sampling Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADC12D500RF12-Bit, Dual 500-MSPS or Single 1.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)

Data sheet: PDF
High-speed ADCs (≥10 MSPS)

ADC12D800RF12-Bit, Dual 800-MSPS or Single 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC)

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide Schematic and Layout Recommendations for the GSPS ADC Apr. 29, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos