TIDA-00096

Wireless Heart Monitor with Bluetooth Low Energy

TIDA-00096

Design files

Overview

The Wireless Heart Rate Monitor with Bluetooth low-energy (BLE) is intended as a reference design that customers can use to develop end-products for battery-powered, 3-channel health and fitness electrocardiogram (ECG) applications.  The ADS1293 is a highly integrated low-power analog front end (AFE) which features three high-resoluiton ECG channels.  The CC2541 system-on-chip (SoC) adds a BLE wireless feature to the platform which enables seamless connectivity to an iPhone(R) or an iPad(R) through a configurable iOS application where the end-user can remotely monitor a patient's heart rate data.

Features
  • Supports 5-Lead ECG applications
  • Easily monitor heart rate data via an iOS Mobile App
  • Powered by a lithium-ion battery
  • Interference from outside RF sources are rejected by EMI filters integrated in the ADS1293
  • Firmware provided as open source to enable quick time to market for customers
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU195A.PDF (2758 K)

Reference design overview and verified performance test data

TIDR381.PDF (309 K)

Detailed schematic diagram for design layout and components

TIDR382.ZIP (21 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDU208.PDF (175 K)

Detailed overview of design layout for component placement

TIDU209.PDF (287 K)

Detailed overview of design layout for component placement

TIDC259.ZIP (539 K)

Files used for 3D models or 2D drawings of IC components

TIDC260.ZIP (1773 K)

Design file that contains information on physical board layer of design PCB

TIDU207.PDF (1521 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS612200.7-VIN, adjustable output voltage boost converter with 5.5-μA quiescent current

Data sheet: PDF | HTML
Biosensing AFEs

ADS119216-bit, 2-ch, Low-Power Analog Front END (AFE) for ECG Applications

Data sheet: PDF
Biosensing AFEs

ADS1194Low-Power, 4-Channel, 16-Bit Analog Front-End for ECG

Data sheet: PDF
Biosensing AFEs

ADS129124-bit, 1-ch, Low-Power Analog Front END (AFE) for ECG Applications

Data sheet: PDF | HTML
Biosensing AFEs

ADS129224-bit, 2-ch, Low-Power Analog Front END (AFE) for ECG Applications

Data sheet: PDF | HTML
Biosensing AFEs

ADS1292R2-Channel 24-Bit ADC With Integrated Respiration Impedance and ECG Front End

Data sheet: PDF | HTML
Biosensing AFEs

ADS129324-bit, 3-ch, Low-Power Analog Front END (AFE) for ECG Applications

Data sheet: PDF | HTML
Biosensing AFEs

ADS12944-Channel 24-Bit ADC With Integrated ECG Front End

Data sheet: PDF | HTML
Biosensing AFEs

ADS1294R4-Channel 24-Bit ADC With Integrated Respiration Impedance and ECG Front End

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2541Bluetooth® Low Energy and proprietary wireless MCU

Data sheet: PDF

Start development

Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Wireless Heart-Rate Monitor Design Guide (Rev. A) Jul. 08, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos