16-Bit Analog Output Module Reference Design for Programmable Logic Controllers (PLC)
TIDA-00118
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides a complete 4-channel, 16-bit analog output module design for Programmable Logic Controllers (PLCs). It is designed and fully tested to meet IEC61000-4 EMC and surge requirements for industrial automation systems. The small form-factor design implements four 16-bit digital-to-analog converters with integrated output drivers capable of driving several current and voltage output ranges.  Digital data and control lines are galvanically isolated from the PLC host using TI’s high-speed, 4242-volt peak, digital isolator technology. The design also includes an over-current protected, isolated power supply providing all necessary module voltages. With full documentation, test results, design files and necessary firmware, the design  makes it easier to evaluate complete signal chain performance and reduces time to market.

Features
  • Designed to comply with IEC61000-4 standards for ESD, EFT and Surge
  • 4-Channel 16-bit DAC based configurable Analog Outputs
  • Voltage Outputs: ± 10V, 0 - 10V, ± 5V, 0 - 5V
  • Current Outputs: 0 - 20 mA, 4 - 20 mA, 0 - 24mA
  • Voltage Output Accuracy: +/- 0.2% FSR and Current Output Accuracy: +/- 0.2% FSR
  • Designed with output filtering, protection circuitry and integrated 15kV ESD protection
  • 24VDC powered with onboard isolated power supplies

 


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (11)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DAC7750  12-bit, single-channel, programmable current output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC7760  12-bit, single-channel, programmable current/voltage output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8750  16-Bit Single-Channel Programmable Current Output DAC for 4-20mA Current-Loop Applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
DAC8760  16-Bit Single-Channel Programmable Current/Voltage Output DAC for 4-20mA current loop applications  Digital-to-analog converters (DACs)  Sample & Buy View Design Kits & Evaluation Modules
ISO7141CC  4242-VPK Small-Footprint and Low-Power 3/1 Quad Channel Digital Isolator with Noise Filter  Isolation  Sample & Buy View Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM5069  Positive High Voltage Hot Swap / Inrush Current Controller with Power Limiting  Power switches  Sample & Buy View Design Kits & Evaluation Modules
OPA188  Precision, Low-Noise, Rail-to-Rail Output, 36V Zero-Drift Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS7A16  60-V, 5-µA IQ, 100-mA low-dropout (LDO) voltage regulator with enable and power good  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A30  Vin -3V to -36V, -200mA, Ultra-Low-Noise, High-PSRR, Low-Dropout (LDO) Linear Regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS7A47  36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DAC7750 Download
DAC7760 Download -
Download Download
DAC8750 Download
DAC8760 Download -
Download Download
ISO7141CC Download Download
LM5017 Download Download
Download Download
LM5069 Download Download
OPA188 Download Download
Download Download
Download
TPS7A16 Download Download
Download Download
TPS7A30 Download Download
Download
TPS7A47 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 11898 09 Jan 2014
Design files (4)
Title Type Size (KB) Date
PDF 3701 29 Jan 2014
ZIP 740 29 Jan 2014
ZIP 28 29 Jan 2014
PDF 402 29 Jan 2014
More literature (2)
Title Type Size (KB) Date
PDF 552 13 Mar 2015
PDF 783 21 Aug 2014
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
Adaptive Power Supply for PLC Analog Output Module with Output Channel Protection  TIDA-00231  TI Designs

TI Design Network  ( 1 )

View all TIDN products and services for Analog and Mixed-Signal

Name Part Number Company Headquarters Location Tool Type
BeagleBone Black Development Board  BEAGLEBK  BeagleBoard.org Foundation     Evaluation Modules & Boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles