Uncompressed Digital Video SerDes over Twisted Pair for Automotive Camera Systems TIDA-00138 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TIDA-00138 reference design is a high speed serial camera interface to connect a remote automotive camera module to a display or machine  vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed video data and bidirectional control signals over a twisted pair cable.  Application examples are back-up camera, rear view camera, surround view system, arround view monitor, camera based park assist ssytems, mirror replacement, blind spot detection. This design incorporates the DS90UB901Q-Q1 and DS90UB902Q-Q1 devices to create the solution.

Features
  • Support  up to WVGA at 30 fps
  • Equalizer compensates transmission medium losses
  • OmniVision™ image sensor applications
  • 14 bit Parallel Interface Solution
  • Built In Self-Test (BIST)
  • AEC-Q100 Serialilzer and Deserializer

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB901Q-Q1  10 - 43MHz 14 Bit Color FPD-Link III Serializer with Bidirectional Control Channel  FPD-Link SerDes  Sample & Buy Not Available
DS90UB902Q-Q1  10 - 43MHz 14 Bit Color FPD-Link III Deserializer with Bidirectional Control Channel  FPD-Link SerDes  Sample & Buy Not Available
LM22671  SIMPLE SWITCHER® 4.5V to 42V, 500mA Step-Down Voltage Regulator with Adjustable Frequency  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB901Q-Q1 Download Download
DS90UB902Q-Q1 Download Download
LM22671 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 149 12 May 2014
PDF 117 12 May 2014
Design files (3)
Title Type Size (KB) Date
PDF 73 12 May 2014
PDF 112 12 May 2014
PDF 1411 12 May 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles