Automotive Brushed Motor Driver for Flip-up Displays
TIDA-00141
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TIDA-00141 reference design provides a quick setup guide for a push-to-open/push-to-close motor drive system that enables the actuation of a flip up display for infotainment systems. This solution also demonstrates two methods of feedback: one using limit switches and the other taking advantage of the current limit setting on the motor driver. Enabling a quick solution for faster time to market, this design uses all automotive qualified devices, allows direct battery connection, and requires no software effort.   This design incorporates theTPS65320EVM board to create the solution.

Features
  • Push to Open/Push to Close Folding Display brushed motor drive solution without an MCU
  • Wide input voltage range of 3.6V to 40V for power IC
  • Linear/Switcher combination circuit enables low standby currents
  • Supports actuator motors with currents up to 1A
  • Small solution size with efficient layout considerations
  • AEC-Q100 qualified devices

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV8832-Q1  Automotive 1A Low Voltage Brushed DC Motor Driver with Voltage Regulation  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC1G32-Q1  Automotive Catalog Single 2-Input Positive-OR Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G08-Q1  Automotive Catalog Dual 2-Input Positive-AND Gate  Gate  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G14-Q1  Automotive Catalog Dual Schmitt-Trigger Inverter  Buffer/driver  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G74-Q1  Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset  Flip-flop/latch/register  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001-Q1  Automotive Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS3809-Q1  Automotive 3-pin voltage supervisor (reset IC) with active-low, push-pull reset  Power management  Sample & Buy Not Available
TPS65320D-Q1  Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8832-Q1 Download
SN74LVC1G32-Q1 Download Download
Download Download
Download
SN74LVC2G08-Q1 Download Download
SN74LVC2G14-Q1 Download Download
SN74LVC2G74-Q1 Download Download
TPD2E001-Q1 Download Download
TPS3809-Q1 Download Download
TPS65320D-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 298 07 May 2014
PDF 422 09 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 267 09 Apr 2014
PDF 118 09 Apr 2014
PDF 337 09 Apr 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles