Reference Design for an Interface to a Position Encoder with EnDat 2.2
TIDA-00172
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This TI Design implements a hardware interface solution based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The building blocks include the power supply for the encoder – with innovative smart e-Fuse technology - and robust half-duplex RS485 transceivers, including line termination and EMC protection. An auxiliary power supply and logic level interface with adjustable I/O voltage level is provided to connect to subsequent MCUs and MPUs that would run the EnDat 2.2 Master protocol stack. This design is fully tested to meet EMC immunity requirements for ESD, Fast Transient Burst and Surge according to IEC61800-3.

Features
  • Design meets EMC immunity requirements for ESD, Fast Transient Burst and Surge according to IEC61800-3
  • High-speed RS-485 transceivers robust to 15kV ESD immunity
  • Wide input (15-30VDC) high-efficiency (>85%) DCDC power supply configurable from 3.6V to 14V (defaulted to 8V) with 200mA, low-ripple (<20mVpp) output
  • Protected power supply with innovative eFuse technology to protect against over-current, over-power, over- and under-voltage and disconnect in case of fault.
  • Option to shut down encoder power supply in case of fault or to save power when no encoder is connected.
  • Level shifter to support 3.3V, 2.5V or 1.8V I/O interface to processors like Sitara AM4x for EnDat 2.2 Master.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMZ14201  SIMPLE SWITCHER® 6V to 42V, 1A Power Module in Leaded Surface Mount TO Package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
SN65HVD78  3.3 V Half-Duplex RS-485, with IEC ESD, 50 Mbps  Interface  Sample & Buy View Design Kits & Evaluation Modules
SN74AVC8T245  8-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs  Voltage level translators  Sample & Buy View Design Kits & Evaluation Modules
TLV700  200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS24750  2.5-V-18-V, 3mΩ, 0.01-12A eFuse with driver for external blocking FET and latch off  Power switches  Sample & Buy View Design Kits & Evaluation Modules
TPS54040A  3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ14201 Download Download
SN65HVD78 Download
Download
Download
SN74AVC8T245 Download Download
Download Download
Download Download
TLV700 Download Download
Download -
Download Download
TPS24750 Download
TPS54040A Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 7780 28 May 2014
Design files (6)
Title Type Size (KB) Date
ZIP 125 19 Jun 2014
ZIP 185 19 Jun 2014
ZIP 2340 19 Jun 2014
PDF 130 19 Jun 2014
PDF 209 19 Jun 2014
PDF 198 19 Jun 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles