Reference Design: Isolated IGBT Gate-Drive Fly-Buck™ Power Supply with 4 Outputs
TIDA-00174
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TIDA-00174 reference design is a 4-output isolated Fly-Buck power supply for IGBT gate drive bias. It generates two sets of (+16V, -9V) voltage output with 100mA output current capability. The positive/negtaive bias voltages are used to power the high power IGBT gate drivers, and the design is suitable to support driving IGBTs.

This Fly-Buck design  features the LM5017, 7.5-100V wide Vin, 600mA, Constant On-Time (COT), synchronous buck regulator. It provides an easy-to-design and cost effective isolated power solution. The Fly-Buck having the nature of primary side regulation can achieve better regulation and line/load response over other open-loop or aux winding feedback topologies. It is capable of operating from a loosely regulated 24V input (+/-20%). The board comes with plug-in header pins, and it is compatible with the C2000 HV inverter kit.

Features
  • Fly-Buck power supply for IGBT gate drive bias, primary side regulation without opto or aux winding feedback
  • 2 pair of isolated positive/negative voltage rails suitable for biasing two IGBTs
  • Output 2x (+16V, -9V), 100mA each, 2.5W per IGBT driver
  • Operates from unregulated 24V+/-20% input
  • 87% peak efficiency, <55mV output ripple
  • This design is compatible and tested with the C2000 HV inverter kit

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (2)
Title Type Size (KB) Date
PDF 7246 06 Jul 2015
PDF 115 12 Mar 2015
User guides (1)
Title Type Size (KB) Date
PDF 1901 05 Aug 2014
Selection guides (1)
Title Type Size (KB) Date
PDF 3478 06 Mar 2015
Design files (4)
Title Type Size (KB) Date
ZIP 202 05 Aug 2014
PDF 702 05 Aug 2014
PDF 418 05 Aug 2014
PDF 131 05 Aug 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles