PLC Motherboard with AC Mains Line Coupling

(ACTIVE) TIDA-00192

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PLC motherboard is designed to complement the TI Designs SOMPLC-F28PLC83 and SOMPLC-F28M35. The motherboard implements the key AC line coupling circuitry necessary for the System on Module (SoM) to connect to the mains power. The PLC motherboard also includes expansion headers for RF modules which simplifies the development of a combined PLC+RF systems. TIDA-00192 was implemented using hardware from TMDSPLCDOCK-V4

Features
  • Line coupling circuitry to connect to mains power
  • PTH08080 switching regulator delivers up to 2.25 A of output current
  • 15 V input voltage
  • Supports Cenelec, FCC and ARIB frequency bands
  • Supports PRIME, G3 and IEEE-1901.2 PLC industry standards
  • 34-pin mini-header provides flexibility for interfacing to custom board and other TI Designs such as the SOMPLC-F28PLC83 and SOMPLC-F28M35

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Order Now
Part Number Buy from Texas Instruments or Third Party Status

TMDSPLCKITV4-ARIB:
Power Line Communications Kit for ARIB Frequency Band

$499.00(USD)

ACTIVE

TMDSPLCKITV4-CEN:
Power Line Communications Kit for CENELEC Frequency Band

$499.00(USD)

ACTIVE

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
PTH08080W  2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module  Non-Isolated Module  Sample & Buy View Design Kits & Evaluation Modules
SN74HC03  Quadruple 2-Input Positive-NAND Gates With Open-Drain Outputs  Gate  Sample & Buy Not Available
SN74LVC1G57  Configurable Multiple-Function Gate  Logic  Sample & Buy Not Available
TMS320F28PLC84  Power Line Communications (PLC) Processors  Real-time Control  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPD2E001-NM  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2842 20 Mar 2014 795
Solution guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1171 21 Apr 2015 1,263
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 1460 20 Mar 2014 103
PDF 101 20 Mar 2014 55
PDF 48 20 Mar 2014 181


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki