24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC)
TIDA-00233
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- 24-V DC 10-A eFuse and Protection Circuit for Programmable Logic Controllers
(PDF 3302 KB)
20 Jun 2014
Description
This sub system design shows an IC based implementation of over voltage, over current, reverse current, reverse polarity and miss wire protection which is more accurate, lower power and faster compared to fuses, PTCs and diodes. Programmable Logic Controller (PLC) I/O modules connected to a field power supply benefit from protection on the 24V field input connectors as power supply faults or miss wiring might damage or cause the module to not operate correctly.
Features
- Short circuit protection
- Over and under voltage protection
- Reverse polarity protection
- Miss wire and Reverse current protection
- Surge protection (IEC61000-4-5)
- This reference design is tested with HW and includes a design guide
See the Important Notice and Disclaimer covering reference designs and other TI resources.