TIDA-00258

Supercapacitor Manager Reference Design

TIDA-00258

Design files

Overview

The Supercapacitor Manager is a fully integrated, single-chip, solution that provides a rich array of features for managing, charge control, monitoring, and protection, for either 2, 3, 4 or 5 series Supercapacitors with individual capacitor monitoring and balancing or up to 9 series capacitors with only the stack voltage being measured.

Features
  • Fully Integrated 2, 3, 4 and 5 Series Super Capacitor Manager
  • Can Be Used With Up To 9 Series Capacitors Without Individual Integrated
  • Capacitor Monitoring & Balancing
  • Active Capacitor Voltage Balancing
  • This circuit design is tested and is available as an EVM with firmware, GUI, and a User Guide.
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU391.PDF (534 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR729.PDF (59 K)

Detailed schematic diagram for design layout and components

TIDR730.PDF (207 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC466.ZIP (283 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Battery fuel gauges

BQ33100Fully integrated, single chip, super capacitor health manager

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report TIDA-00258 Test Results Jun. 12, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos