Optimized Automotive 1M Pixel Camera Module Design for Uncompressed Digital Video over Coax
TIDA-00262
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00262 Reference Design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power either over shielded twisted pair or coax cable.

Features
  • Space optimized design fits on a single PCB 20x20 mm
  • Power supply optimized for small size and high efficiency
  • 1Mpixel image sensor AR0140AT from Aptina providing 10/12bit raw image data
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • Diagnostic and Built In Self Test (BIST) for ASIL B Applications
  • This circuit is tested and includes design considerations and BOM analysis

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DS90UB913A-Q1  25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer  FPD-Link SerDes  Sample & Buy View Design Kits & Evaluation Modules
TPS3836-Q1  Nanopower Supervisory Circuits for Automotive  Power management  Sample & Buy Not Available
TPS62170-Q1  3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62231-Q1  Automotive 2V to 6V, 500mA Buck Converter with 1.8V Fixed Output Voltage in 1x1.5mm SON Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DS90UB913A-Q1 Download
TPS3836-Q1 Download Download
TPS62170-Q1 Download Download
TPS62231-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (4)
Title Type Size (KB) Date
PDF 1815 22 Sep 2016
PDF 263 31 Jul 2014
PDF 216 31 Jul 2014
PDF 374 31 Jul 2014
Design files (4)
Title Type Size (KB) Date
ZIP 2238 05 Dec 2016
PDF 82 31 Jul 2014
PDF 999 31 Jul 2014
PDF 1231 31 Jul 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles