Haptic feedback with Bluetooth® low energy and iOS application reference design
TIDA-00266
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design features the DRV2605 Eccentric Rotating Mass (ERM) and Linear Resonant Actuator (LRA) Haptic Driver with integrated pre-licensed effect library from Immersion.  The board includes an LRA, alkaline battery pack, and can be programmed and controlled with  the included iOS™ App via the SimpleLink™ Bluetooth® Low Energy (BLE) CC2541 wireless MCU.  The board can be used for prototyping and integrating haptics into any type of application including watches, fitness trackers, wearables, portable medical equipment, HMI, or anything that needs touch feedback.  The board can then be remotely controlled using the iOS App.  This board makes it quick and easy to integrate haptics into just about anything.

Features
  • Quickly integrate haptics into any application with this wirelessly-controlled haptic board
  • Features the DRV2605 Haptic driver with integrated pre-licensed effect library from Immersion Corporation.
  • Control the board using any iOS device via BLE to create effects and notifications
  • Mount the included LRA to any surface for quick prototyping
  • Begin using the full-featured Haptics integration kit featuring BLE by placing an order below

 

Haptic Bluetooth Kit App

The TI Haptic Bluetooth Kit App available on the Apple App Store controls the DRV2605EVM-BT board via Bluetooth low energy (BLE).  The app allows you to play predefined waveforms, create new waveform sequences, and assign waveform sequences to in-app notifications.

In addition, the app can be used to quickly configure the DRV2605’s internal register settings:  select between an ERM or LRA actuator, set the rated and overdrive voltages, configure and run auto-calibration, send direct I2C commands, as well as setup the board to respond to a GPIO trigger.

To download the app, please visit the Apple App Store


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ24232  USB Friendly 0.5A Li+ Charger w/ Dynamic Power Management, 10.5V OVP  Battery management  Sample & Buy View Design Kits & Evaluation Modules
CC2541  Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions  Sample & Buy View Design Kits & Evaluation Modules
DRV2605  Haptic Driver for ERM/LRA with Built-In Library and Smart Loop Architecture  Actuator drivers  Sample & Buy View Design Kits & Evaluation Modules
TPS63051  Tiny Single Inductor Buck Boost Converter  Buck-boost & inverting  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ24232 Download Download
CC2541 Download Download
DRV2605 Download -
TPS63051 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 753 02 Oct 2014
PDF 4512 06 May 2014
Design files (6)
Title Type Size (KB) Date
ZIP 510 30 Jun 2014
ZIP 9468 30 Jun 2014
PDF 431 30 Jun 2014
PDF 137 30 Jun 2014
PDF 209 30 Jun 2014
PDF 190 30 Jun 2014
Related Tools & Software

Software (3)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles