Gigabit Ethernet Link Aggregator Reference Design
TIDA-00269
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The Gigabit Ethernet Link Aggregator reference design features the TLK10081 device which is a multi-rate link aggregator intended for use in high-speed bi-directional point-to-point data transmission systems to reduce the number of physical links by multiplexing lower speed serial links into higher speed serial links. This reference design helps customers reduce the number of serial links that need to be implemented and managed within an application. TLK10081 enables customers to aggregate and de-aggregate multiple serial links, of all types including raw data types. Also, featured is the CDCM6208 device that can provide extremely low-jitter Clock input to the TLK10081 in customer systems that do not have one available (or does not meet the jitter requirement of the system). The high-speed signals of channel A have been routed to SFP+ modules for easy evaluation in systems that implement optical fiber configurations. The high-speed signals of channel B have been routed to edge launch SMA connectors for easy evaluation in systems that use standard test equipment.

Features
  • TLK10081 has the ability to handle many different data types without the need encode the data in a special way. Some common signals include 1 GbE, SGMII, as well as raw data signals at rates from 250 Mbps to 1.25 Gbps
  • 8 × (0.25 to 1.25 Gbps) to 1 x (2 to 10 Gbps) Multiplexing
  • Supports flexible clocking schemes including externally-jitter-cleaned clock recovered from the high-speed side
  • Lowest power consumption per channel (800mW Nominal/Ch)
  • Link aggregation helps reduce cables or routing traces within a system through multiplexing lower speed serial signals into a single high speed serial link
  • Use TLK10081 for de-aggregation on the recieve side of the system

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data


TI Devices (7)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CDCLVP1204  Low Jitter, 2-Input Selectable 1:4 Universal-to-LVPECL Buffer  Clock buffers  Sample & Buy View Design Kits & Evaluation Modules
CDCM6208  2:8 Ultra Low Power, Low Jitter Clock Generator  Clock generators  Sample & Buy View Design Kits & Evaluation Modules
TCA6424  Low-voltage 24-bit I2C & SMBus I/O expander with interrupt output reset & config registers  I2C  Not Available Not Available
TLK10081  10Gbps 1-8 Channel Multi-Rate Redundant Link Aggregator  Interface  Sample & Buy View Design Kits & Evaluation Modules
TLV702  300mA Low-Iq Low-Dropout (LDO) Regulator for Portables  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS74401  Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start  Power management  Sample & Buy View Design Kits & Evaluation Modules
TXB0108  8-Bit Bidirectional Voltage-Level Shifter with Auto Direction Sensing and +/-15-kV ESD Protect  Voltage level translation  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CDCLVP1204 Download Download
CDCM6208 Download Download
TCA6424 Download
TLV702 Download Download
Download Download
TPS74401 Download Download
Download
Download Download
TXB0108 Download Download
Download Download
DSBGA (YZP)| 20 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 357 14 Jul 2014
PDF 662 14 Jul 2014
Design files (2)
Title Type Size (KB) Date
PDF 241 14 Jul 2014
PDF 421 14 Jul 2014
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles