Current Controlled Driver for 230V AC Solenoids Reference Design
TIDA-00284
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

TIDA-00284 proposes to integrate current control and plunger movement detection into an AC solenoid coil. This reference design provides a solution to control the solenoid current using a PWM-based controller along with a Hall sensor to detect plunger movement and switch from peak current to hold current mode Various applications in the field of industrial automation and material processing will benefit from up-to 70% reduced power consumption, accelerated process time, greatly simplified usage and enhanced monitoring capabilities.

Features
  • PWM based current control optimizes power consumption for peak and hold time or according to fixed time settings
  • Optional plunger movement detection based on Hall sensor
  • Automatic switchover from peak to hold current mode at the end of completion of plunger movement or pre-set timer
  • Activates alarm signal on detection of faulty plunger movement, under voltage or controller over temperature
  • Complies with EN55011-Class A conducted emission limits

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DRV110  Single-Channel Relay, Solenoid, Valve Low-Side Controller With Current Regulation  Motor drivers  Sample & Buy View Design Kits & Evaluation Modules
DRV5023  High voltage (up to 38V), high bandwidth (up to 30 kHz) unipolar switch  Magnetic sensors  Sample & Buy View Design Kits & Evaluation Modules
TLV271  Single 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV110 Download
DRV5023 Download Download
Download
TLV271 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5983 03 Feb 2017
White papers (1)
Title Type Size (KB) Date
PDF 3112 12 Jun 2015
Design files (6)
Title Type Size (KB) Date
ZIP 314 21 Nov 2014
ZIP 2939 21 Nov 2014
PDF 76 21 Nov 2014
PDF 64 21 Nov 2014
PDF 29 21 Nov 2014
PDF 184 21 Nov 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles