EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

(ACTIVE) TIDA-00299

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00299 reference design implements a cost-optimized EtherCAT® slave (dual ports) with SPI interface to the application processor. The hardware design is capable of supporting multi-protocol industrial Ethernet and field busses using the AMIC110 industrial communications processor. The design has a 5-V input. A single PMIC generates all rails required onboard. The EtherCAT slave stack can run on the AMIC110 or on the application processor using a serial peripheral interface (SPI). With a hardware switch, the AMIC110 can be configured to boot the EtherCAT slave firmware from SPI flash or to boot from application processor through SPI. The design is in BoosterPack™ Plug-in Module form factor with a connector compatible to the TI LaunchPad™ Development Kit for easy evaluation with a C2000™ MCU. A JTAG interface accelerates custom firmware development.

Features
  • Passes EtherCAT Slave Conformance Testing (CTT)
  • Software-programmable multi-protocol industrial ethernet and field bus support using AMIC110 communicatoin processor
  • SPI interface with flexibility to run EtherCAT slave stack with onboard AMIC110 processor or on application processor like C2000 MCU
  • Low-latency, robust 10 or 100 MBit ethernet PHYs DP83822
  • Cost-optimized, easy power management using single PMIC to supply entire board from a preregulated 5-V supply
  • Operatioin over industrial temperature range, total board power consumption less than 1.25W in typical use case; no heatsink required for operation up to 85oC ambient

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
AMIC110  Sitara Processor: ARM Cortex-A8, 10+ Ethernet protocols  Industrial Ethernet  Sample & Buy View Design Kits & Evaluation Modules
CSD13383F4  CSD13383F4 12-V N-Channel FemtoFET™ MOSFET  Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
DP83822H  Robust, Low Power 10/100 Ethernet Physical Layer Transceiver Extended Temperature  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DP83822HF  Robust, Low Power 10/100 Ethernet Physical Layer Transceiver Extended Temperature With Fiber Support  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DP83822I  Robust, Low Power 10/100 Ethernet Physical Layer Transceiver  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
DP83822IF  Robust, Low Power 10/100 Ethernet Physical Layer Transceiver With Fiber Support  Ethernet  Sample & Buy View Design Kits & Evaluation Modules
SN74CB3Q3245  8-Bit 2.5-V/3.3-V Low-Voltage FET Bus Switch  Switches & Multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC2G241  Dual Buffer/Driver With 3-State Outputs  Buffer/Driver  Sample & Buy Not Available
SN74LVC2G66  2-Channel, 1:1 Analog Switch with Low On-State Resistance  Switches & Multiplexers  Sample & Buy View Design Kits & Evaluation Modules
SN74LVC541A  Octal Buffer/Driver With 3-State Outputs  Buffer/Driver  Sample & Buy View Design Kits & Evaluation Modules
TPD4E05U06  4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode  Circuit Protection  Sample & Buy View Design Kits & Evaluation Modules
TPS650250  Configurable Integrated Power Management (PMIC) with 3 DC/DC converters and 3 LDOs  Power Management  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4615 17 Apr 2017 484
Design files (6)
Title Abstract Type Size (KB) Date Views
ZIP 6760 17 Apr 2017 20
ZIP 2960 17 Apr 2017 76
PDF 6656 17 Apr 2017 62
PDF 913 17 Apr 2017 48
PDF 45 17 Apr 2017 80
PDF 1146 17 Apr 2017 538
Related Tools & Software

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
AMIC110 Industrial Communications Engine (ICE)  TMDXICE110  Evaluation Modules & Boards 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs