TIDA-00299

EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

TIDA-00299

Design files

Overview

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. The design runs on a single 5-V supply; a PMIC generates all the necessary on-board rails. The EtherCAT slave stack can run on the AMIC110 or on the application processor using a serial peripheral interface (SPI). With a hardware switch, the AMIC110 can be configured to boot the EtherCAT slave firmware from SPI flash or to boot from application processor through SPI. The design has been tested for IEC61800-3 EMC immunity with a standard industrial PLC running the EtherCAT master. A JTAG interface accelerates custom firmware development.

Features
  • Passes EtherCAT slave conformance testing (CTT)
  • Software-programmable multi-protocol industrial Ethernet and field bus support using AMIC110 communicatoin processor
  • Exceeds IEC61800-3 EMC immunity requirements running EtherCAT on both ports:
    • +/-6-kV ESD CD per IEC 61000-4-2
    • +/-4-kV EFT per IEC 61000-4-4 at criterion A
    • +/-2-kV surge per IEC 61000-4-5 at criterion A
    • IEC61000-4-6 conducted RF at criterion A
    • CISPR 11 / EN55011 Class A low-latency, robust 10 or 100 MBit Ethernet PHYs DP83822
    • Low-latency, robust 10- or 100-Mbit Ethernet PHYs DP83822
  • Cost-optimized, easy power management using single PMIC to supply entire board from a preregulated 5-V supply
  • Operation over industrial temperature range, total board power consumption less than 1.25 W in typical use case; no heatsink required for operation up to 85°C ambient
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUD02A.PDF (5975 K)

Reference design overview and verified performance test data

TIDRQM7A.PDF (1147 K)

Detailed schematic diagram for design layout and components

TIDRQM8A.PDF (79 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQM9A.PDF (894 K)

Detailed overview of design layout for component placement

TIDRQN1A.ZIP (3037 K)

Files used for 3D models or 2D drawings of IC components

TIDCDC7A.ZIP (6730 K)

Design file that contains information on physical board layer of design PCB

TIDRQN0A.PDF (6631 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog switches & muxes

SN74CB3Q32453.3-V, 1:1 (SPST), 8-channel FET bus switch

Data sheet: PDF
Analog switches & muxes

SN74LVC2G665-V, 1:1 (SPST), 2-channel general-purpose analog switch with low on-state resistance

Data sheet: PDF | HTML
Arm-based processors

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HExtended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822HFExtended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822ILow-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Data sheet: PDF | HTML
Ethernet PHYs

DP83822IFLow-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

Data sheet: PDF | HTML
MOSFETs

CSD13383F412-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 44 mOhm, gate ESD protection

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS650250Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC2G2412-ch, 1.65-V to 5.5-V buffers with 3-state outputs

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC541A8-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Design guide EtherCAT® Slave and Multi-Protocol Industrial Ethernet Reference Design (Rev. A) May 15, 2019
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs Mar. 25, 2020
E-book E-book: An engineer’s guide to industrial robot designs Feb. 12, 2020
Technical article Making industrial communication easy with AMIC110 SoCs PDF | HTML Jun. 06, 2017
Technical article What’s next for Industry 4.0? The best new technologies shaping the future of smar PDF | HTML Nov. 07, 2016
More literature Emulation Wiki -- In-depth technical and "how-to" articles, FAQs, etc. Mar. 24, 2011

Related design resources

Hardware development

EVALUATION BOARD
TMDXICE110 AMIC110 Industrial Communications Engine (ICE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos