100/200Vac Input, 30W Isolated Power Supply Reference Design for Servo Drives TIDA-00315 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This reference design provides isolated 24Vdc, 16Vdc (x3) and 6V outputs to power the control electronics, IGBT module and fan for 100Vac/200Vac input servo drives. The power supply can be either powered directly from a single or 3- phase AC mains or can be powered from the DC link voltage. This reference design uses primary-side regulation, quasi-resonant flyback topology and is rated for 30W output. The line and load regulation of the power supply is designed to be within 5%. The power supply is designed to meet the clearance, creepage and isolation test voltages as per IEC61800-5 requirements

Features
  • 30W isolated main power supply for servo drives
  • Can operate with DC Link (450Vdc max) or AC input (200VAC)
  • Load and line Regulation: 5%
  • Input UV/OV, Output overload & SC protection
  • Protection against loss of feedback
  • Lower system cost solution using UCC28711 through primary side regulation, eliminating feedback loop
  • Quasi-Resonant mode controller improves EMI
  • Operating temp range: -10ºC to 65ºC
  • Designed to comply with IEC 61800-5

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMS33460  Ultra Low Power Space Saving 3V Under Voltage Detector  Power management  Sample & Buy Not Available
TPS54332  3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
UCC28711  Constant-Voltage, Constant-Current PWM Controller with Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMS33460 Download Download
TPS54332 Download -
UCC28711 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2276 15 Oct 2015
Design files (6)
Title Type Size (KB) Date
PDF 242 30 Nov 2015
ZIP 1505 25 Aug 2015
PDF 1168 25 Aug 2015
ZIP 438 25 Aug 2015
ZIP 147 25 Aug 2015
PDF 523 25 Aug 2015
Related Tools & Software

Reference Designs  ( 2 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles