Ultra Mobile, Ultra Low Power Display Reference Design Using DLP® Technology
TIDA-00325
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This display reference design featuring TI's DLP2010 (.2 WVGA) DMD chipset, was designed to enable ultra-low power and ultra-mobile display applications either embedded inside a system (e.g. smartphone, tablets etc.) or as a standalone accessory module. The chipset used in the design comprises of DLP2010 ( .2 WVGA) DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver.

Features
  •  Reference design for DLP2010 chipset comprising of DLP2010 DMD, DLPC3435 controller and fully integrated DLPA2005 PMIC/LED driver
  •  Reference design implemented on an EVM which includes a production ready optical engine with programmable LED driver ( 0 - 650 mA) for RGB LEDs
  • Includes standard HDMI input interface to connect any display device
  • Get started quickly with simple yet powerful USB-based GUI
  • This reference design is tested and implemented on a EVM available for purchase on ti.com and includes firmware, GUI and getting started guide.

 


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DLPDLCR2010EVM :
DLP® LightCrafter Display 2010 EVM

$499.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
DLP2010  DLP® 0.2 WVGA DMD  Display & projection chipsets  Sample & Buy View Design Kits & Evaluation Modules
DLPA2000  PMIC/LED driver for DLP2010 (0.2 WVGA) DMD  Display & projection chipsets  Sample & Buy View Design Kits & Evaluation Modules
DLPC3435  DLP® Display Controller for DLP2010 (0.2 WVGA) DMD  Display & projection chipsets  Sample & Buy View Design Kits & Evaluation Modules

Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 257 29 Oct 2014
Design files (7)
Title Type Size (KB) Date
PDF 224 18 Jun 2015
PDF 105 18 Jun 2015
ZIP 1560 29 Oct 2014
ZIP 976 29 Oct 2014
PDF 249 29 Oct 2014
PDF 187 29 Oct 2014
PDF 38 29 Oct 2014
Related Tools & Software

Hardware development (1)

Name Part Number Tool Type
DLP® LightCrafter™ Display 2010 Evaluation Module  DLPDLCR2010EVM  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles