Small Wireless Power Transmitter for Low Power Wearable Applications
TIDA-00334
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

Wireless power coils: Let’s wrap!

View all related products

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

TI design TIDA-00334 wireless power supply transmitter is an application of the bq500212A IC in a small form factor design targeted at low power wearable devices.     Input voltage to the unit is 5V from a Micro USB connector.  The low power design will support output power at the receiver up to 2.5W.
All key transmitter circuits are laid out in a 30mm area which matches the diameter the Wurth coil P/N 760308101103.  This area is slightly larger than a US Quarter or 2 Euro coin.  PCB is 38mm X 76mm (1.5” X 3.0”) but area for the circuit is inside the 30mm coil diameter is about 700mm2.

Features
  • Small Solution Size: Circuit area 30mm round or 700mm2 --PCB 38mm X 76mm
  • 5V operating voltage from common USB inputs
  • Compliant to Qi standard

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
BQ500212A  Qi Compliant 5V Wireless Power Transmitter Manager  Battery management  Not Available Not Available
INA199  26V, bi-directional, zero-drift, low-/high-side, voltage output current sense amplifier  Current sense amplifiers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
BQ500212A Download Download
INA199 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 996 10 Oct 2014
Design files (8)
Title Type Size (KB) Date
ZIP 418 10 Oct 2014
ZIP 2619 10 Oct 2014
PDF 1507 10 Oct 2014
PDF 307 10 Oct 2014
PDF 280 10 Oct 2014
PDF 57 10 Oct 2014
PDF 82 10 Oct 2014
PDF 163 10 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles