EMC Compliant Single-Chip Resolver-to-Digital Converter (RDC) Reference Design
TIDA-00363
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The TIDA-00363 TI design provides a solution for EMC-compliant resolver-to-digital converter (RDC) with single-chip PGA411-Q1 with 12-bit angle resolution. PGA411-Q1's integrated boost-converter and exciter amplifier reduces system cost and board space compared to traditional RDC solutions. On-chip protection and diagnostic improve robustness against short-circuit and increase safery by detecting external fault conditions. A high-speed 3.3V SPI interface allows PGA411-Q1 configuration, diagnostics, angle and velocity information. Example firmware on a C2000 MCU allow for easy real-time evaluation of the TI design with angle data available at 16kHz sample rate for angle data read-out and register configuration through virtual COM port.

Features
  • Single-chip resolver-to-digital converter (RDC) with typical accuracy better than ±0.2 degree
  • Exceeds IEC61800-3 EMC immunity
    • ±8kV ESD CD per IEC61000-4-2
    • ±4kV EFT per IEC61000-4-4
    • ±2kV Surge per IEC61000-4-5
  • Integrated exciter amplifier with 150mA output current and programmable (1-017V) boost power supply enables 60% PCB size reduction
  • 24V input with wide input voltage range (12-42v/60V) and reverse polarity protection
  • SPI interface (8MHz, 3.3V I/O). Parallel and ABZ/UVW output interface
  • Option to use external 15-V exciter supply and/or external exciter amplifier
  • Example firmware with C2000 MCU to read angle at 16kHz sample rate

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
PGA411-Q1  Resolver-to-digital converter with integrated exciter amplifier and power supply  Specialty sensors  Sample & Buy View Design Kits & Evaluation Modules
TPS54140A  3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS54160A  3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS799  200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54140A Download
Download
TPS54160A Download Download
Download
TPS799 -
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Application notes (3)
Title Type Size (KB) Date
PDF 294 06 Apr 2017
PDF 1716 01 Feb 2016
PDF 817 26 Jan 2016
User guides (1)
Title Type Size (KB) Date
PDF 11809 19 Jan 2017
Design files (6)
Title Type Size (KB) Date
ZIP 1934 28 Jul 2016
ZIP 4795 28 Jul 2016
ZIP 1157 28 Jul 2016
ZIP 165 28 Jul 2016
ZIP 215 28 Jul 2016
ZIP 622 28 Jul 2016
More literature (1)
Title Type Size (KB) Date
ZIP 95 28 Jul 2016
Related Tools & Software

Reference Designs (1)

Name Part Number Tool Type
Automotive Resolver-to-Digital Converter Reference Design for Safety Application  TIDA-00796  Reference design 

Hardware development (1)

Name Part Number Tool Type
C2000 Piccolo MCU F28069M LaunchPadâ„¢ development kit  LAUNCHXL-F28069M  Evaluation boards 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles