PM2.5 and PM10 Particle Sensor Analog Front-End for Air Quality Monitoring Reference Design

(ACTIVE) TIDA-00378

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The TIDA-00378 TI Design provides an analog front-end solution for measuring PM2.5 and PM10 particle matter. The design detects the light scattered by particles suspended in air. A sample software algorithm is provided to convert the analog output of the design into a particle size and concentration measurement. Test result data for cigarette smoke, Arizona dust, and mulberry pollen is provided along with all software and hardware design files.

Features
  • Analog front-end design for PM2.5 (<2.5µm) and PM10 (<10µm) particle detection and count
  • Dust measurement range from 340 x 103 to 991 x 103 pcs/ft3 (12 to 35 pcs/cm3) at 75% accuracy
  • Zero-volt bias to minimize photodetector noise and stabilize performance over temperature
  • Instrumentation amplifier topology to reject external noise sources
  • Low noise, low input bias current, low offset op-amps with rail-to-rail output to maintain high SNR and increase output dynamic range
  • Tested against Arizona dust, mulberry pollen, and cigarette smoke using adapted ANSI/AHAM AC-1-2013 test standard
  • Full algorithm source code for PM2.5 and PM10 calculation for customization and porting

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
INA132  Low Power, Single-Supply Difference Amplifier  Amplifiers  Sample & Buy View Design Kits & Evaluation Modules
OPA2320  Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
OPA320  Precision, Zero-Crossover, 20MHz, 0.9pA Ib, RRIO, CMOS Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
INA132 Download Download
Download -
OPA2320 Download Download
Download Download
Download -
Download
OPA320 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1584 11 May 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 1420 07 Apr 2016
PDF 119 07 Apr 2016
PDF 565 07 Apr 2016
ZIP 467 03 Dec 2015
PDF 847 03 Dec 2015
PDF 132 03 Dec 2015
Related Tools & Software

Software (1)



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs