Automotive ADAS Power Design Optimized for Xilinx® Zynq® 7020 SoC
TIDA-00390
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The TIDA-00390 design is an optimized power solution for Xilinx® Zynq® 7020 FPGA/SoC (out of the Zynq® 7000 series family of products). It targets ADAS applications where customers opt to use FPGA instead of Multicore DSP or MPU.  This design runs from a single intermediate 3.3V or 5V power supply rail and provides a complete solution to power the Xilinx® Zynq® 7020. DDR memory termination and a 5V supply for a CAN Transceiver are also implemented. A LM3880 provides power up and power down sequencing.  The design is tested and optimized for automotive applications.

Features
  • Provides all the power supply rails for a Xilinx® Zynq® 7020 based ADAS system
  • Individual High efficiency switching regulators and LDO for best layout and IC placement flexibility and heat spreading on the board
  • All switching regulators operate at >2MHz for optimized size and cost of external components and to reduce noise in the AM radio band
  • Voltage sequencing for all supply rails implemented on board
  • Dedicated DDRx memory termination available
  • This circuit is tested and includes design considerations

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM3880-Q1  Automotive grade 3 rail simple power sequencer with fixed time delay  Power management  Sample & Buy View Design Kits & Evaluation Modules
LP2998-Q1  DDR Termination Regulator for Automotive Applications  Power management  Sample & Buy View Design Kits & Evaluation Modules
TLV70018-Q1  Automotive 300mA Low-Iq Low-Dropout (LDO) Regulator  Power management  Sample & Buy Not Available
TPS61240-Q1  Automotive 2.3V to 5.5V Input Range, 3.5 MHz Fixed Frequency 450mA Boost Converter  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS62090-Q1  Automotive: 3A, 2.5 to 6V input, up to 97% efficiency, 3x3 QFN, Step-Down Converter  Step-down (buck)  Sample & Buy Not Available
TPS62260-Q1  Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter in 2x2mm SON/TSOT23 Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS62261-Q1  Automotive 2V to 6V, 2.25MHz Fixed Frequency 600mA Buck Converter with 1.8V Fixed Output Voltage  Step-down (buck)  Sample & Buy Not Available
TPS732-Q1  Automotive Single Output LDO, 250mA, Low Noise, Fast Transient Response  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM3880-Q1 Download Download
LP2998-Q1 Download Download
TLV70018-Q1 Download -
TPS61240-Q1 Download Download
TPS62090-Q1 Download Download
TPS62260-Q1 Download Download
TPS62261-Q1 Download Download
TPS732-Q1 Download
Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 214 15 Jan 2015
PDF 972 15 Jan 2015
Design files (3)
Title Type Size (KB) Date
ZIP 367 15 Jan 2015
PDF 198 15 Jan 2015
PDF 1360 15 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles