Adding an LDO for Increased Standby Mode Efficiency Reference Design TIDA-00393 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

This regulation topology is designed to increase the efficiency of a DC/DC buck converter by disabling the converter during light-load operation and providing a regulated output voltage with a low-Iq LDO. During no-load or light-load conditions, the LDO allows for low-noise, low-Iq output voltage regulation while the DC/DC is disabled.  Once the load is engaged, the DC/DC converter can provide high efficiency at high load currents, thereby combining the benefits of both devices.

Features
  • High Efficiency output regulation from no load to full load (3A)
  • Ultra-low Iq with no load regulation (<15 uA)
  • DC/DC output ripple less than 10mV peak to peak
  • LDO output noise less than 200 uV RMS, 10Hz to 100kHz
  • 3.3% Transient Droop @ 1.2V, 300mA to 3A, 1A/ms

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54331  3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS709  150-mA 30-V ultra-low-Iq wide-input low-dropout (LDO) regulator with reverse current protection  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54331 Download Download
Download -
TPS709 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1196 07 Jul 2015
Design files (3)
Title Type Size (KB) Date
ZIP 495 07 Jul 2015
PDF 118 07 Jul 2015
PDF 199 07 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles