360W Digital Controlled Phase Shift Full Bridge Converter Reference Design
TIDA-00412
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

DC-DC power converter with digital control using UCD3138CC64EVM-030 daughter-card. The daughter-card  with preloaded firmware providing the required control functions for a Phase Shift Full Bridge converter.  The TIDA-00412 (UCD3138PSFBEVM-027) accepts a DC input from 370 to 400 VDC, and outputs a typical 12 VDC with full-load output power at 360 W, or full output current of 30 A.

Features
  • Peak Current Mode Control w/ Internal Slope Compensation & Programming Blanking Time
  • Excellent Voltage Regulation with  low jitter for excellent Vout ripple control
  • Oversampling Function for Enhanced Transient response
  • Fully programmable dead-band for optimizing efficiency
  • Dynamic dead time adjustment.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (12)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM60  ±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option  Temperature sensors  Sample & Buy Not Available
OPA345  Single 3MHz, single-supply, rail-to-rail operational amplifiers MicroAmplifier™ series  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
SN75C3221  3-V To 5.5-V Multichannel RS-232 Line Driver/Receiver  Interface  Sample & Buy Not Available
TPS2411  0.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller  Power switches  Sample & Buy View Design Kits & Evaluation Modules
UCC27424  4-A/4-A dual-channel gate driver with enable and 5-V IN handling  Gate drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28600  8-pin quasi resonant Flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCD3138  Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138064  Highly-Integrated Digital Controller for Isolated Power with 64kB Memory  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138064A  Highly Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138128  Highly-Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules
UCD3138A64  Highly-Integrated Digital Controller for Isolated Power  Digital power ICs  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM60 Download Download
Download Download
OPA345 Download Download
Download Download
SN75C3221 Download Download
Download -
Download Download
TPS2411 Download -
Download
UCC27424 Download Download
Download Download
Download Download
UCC28600 Download Download
UCD3138 Download
Download
Download Download
Download
UCD3138064 Download
Download
UCD3138064A Download
UCD3138128 Download
UCD3138A Download
Download
Download
UCD3138A64 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 6926 08 Aug 2013
Design files (3)
Title Type Size (KB) Date
PDF 1826 19 Mar 2015
PDF 75 19 Mar 2015
PDF 1006 19 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles